JAHH-33C-R3B
8-port sector antenna, 2x 698–798, 2x 824-894 and 4x 1695–2360 MHz, 33° HPBW, low bands each have a RET and high bands share a RET. Internal SBT for low band and internal SBT for high band.
Features and Benefits
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One RET for 700MHz, one RET for 850MHz, and one RET for both high bands to ensure same tilt level for 4x Rx or 4x MIMO
- Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package
- Separate RS-485 RET input/output for low and high band
- Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 66 kg | 145.505 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 18.3 | 19.0 | 19.8 | 20.2 | 20.6 | 21.4 |
Beamwidth, Horizontal, degrees | 36 | 32 | 34 | 34 | 33 | 29 |
Beamwidth, Vertical, degrees | 9.5 | 8.6 | 5.8 | 5.4 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
Horizontal Sidelobe, dB | 21 | 20 | 20 | 18 | 18 | 19 |
USLS (First Lobe), dB | 18 | 21 | 17 | 18 | 18 | 20 |
Front-to-Back Ratio at 180°, dB | 32 | 39 | 35 | 37 | 38 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 18.0 | 18.8 | 19.4 | 20.0 | 20.3 | 21.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.6 | ±0.3 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.9 5 ° | 18.1 10 ° | 17.9 | 0 ° | 18.7 5 ° | 18.9 10 ° | 18.8 | 2 ° | 19.1 7 ° | 19.512 ° | 19.4 | 2 ° | 19.7 7 ° | 20.112 ° | 20.0 | 2 ° | 20.0 7 ° | 20.412 ° | 20.3 | 2 ° | 20.8 7 ° | 21.312 ° | 21.8 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±0.9 | ±1.8 | ±1.3 | ±1.3 | ±1.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 17 | 15 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | 29 | 30 | 30 | 31 |
CPR at Boresight, dB | 18 | 18 | 19 | 23 | 22 | 22 |
CPR at Sector, dB | 9 | 15 | 12 | 14 | 12 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,434.0 N @ 150 km/h (322.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 92.7 kg | 204.368 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 5 |
Internal RET | High band (1) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 66 kg | 145.505 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 18.3 | 19.0 | 19.8 | 20.2 | 20.6 | 21.4 |
Beamwidth, Horizontal, degrees | 36 | 32 | 34 | 34 | 33 | 29 |
Beamwidth, Vertical, degrees | 9.5 | 8.6 | 5.8 | 5.4 | 5 | 4.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 2–12 | 2–12 | 2–12 | 2–12 |
Horizontal Sidelobe, dB | 21 | 20 | 20 | 18 | 18 | 19 |
USLS (First Lobe), dB | 18 | 21 | 17 | 18 | 18 | 20 |
Front-to-Back Ratio at 180°, dB | 32 | 39 | 35 | 37 | 38 | 36 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 18.0 | 18.8 | 19.4 | 20.0 | 20.3 | 21.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.3 | ±0.6 | ±0.3 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.9; 5 ° | 18.1; 10 ° | 17.9 | 0 ° | 18.7; 5 ° | 18.9; 10 ° | 18.8 | 2 ° | 19.1; 7 ° | 19.5;12 ° | 19.4 | 2 ° | 19.7; 7 ° | 20.1;12 ° | 20.0 | 2 ° | 20.0; 7 ° | 20.4;12 ° | 20.3 | 2 ° | 20.8; 7 ° | 21.3;12 ° | 21.8 |
Beamwidth, Horizontal Tolerance, degrees | ±3 | ±0.9 | ±1.8 | ±1.3 | ±1.3 | ±1.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 18 | 17 | 15 | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 29 | 28 | 29 | 30 | 30 | 31 |
CPR at Boresight, dB | 18 | 18 | 19 | 23 | 22 | 22 |
CPR at Sector, dB | 9 | 15 | 12 | 14 | 12 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,434.0 N @ 150 km/h (322.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,086.0 N @ 150 km/h (244.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 382 mm | 15.039 in |
Length, packed | 2590 mm | 101.969 in |
Weight, gross | 92.7 kg | 204.368 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse