UU-360S-F
4-port small cell antenna, 4x 3300-5000 MHz. 360° Horizontal Beamwidth, fixed tilt.
Features and Benefits
- Light weight, low profile omnidirectional antenna ideal for low to moderate gain applications
- Compact and small footprint, space-saving design for high-density environments
- Supports up to 4T4R applications
Specifications
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 200 mm | 7.874 in |
Length | 600 mm | 23.622 in |
Net Weight, without mounting kit | 4.7 kg | 10.362 lb |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 5000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 360 W |
Electrical Specifications
Frequency Band, MHz | 3300–3600 | 3550–3700 | 3600–3900 | 3900–4200 | 4200–4500 | 4500–5000 |
Gain, dBi | 11.5 | 11.7 | 11.6 | 11.9 | 11.7 | 14.1 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 9.1 | 9.1 | 8.5 | 7.8 | 7.1 | 6.7 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 4 | 4 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
Input Power per Port at 50°C, maximum, watts | 125 | 125 | 125 | 125 | 125 | 125 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3600 | 3550–3700 | 3600–3900 | 3900–4200 | 4200–4500 | 4500–5000 |
Gain by all Beam Tilts, average, dBi | 11.2 | 11.2 | 11.3 | 11.4 | 11.4 | 13.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.4 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.8 | ±1 | ±0.9 | ±1 | ±0.8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 150.0 N @ 150 km/h (33.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 300 mm | 11.811 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 7.3 kg | 16.094 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Small Cell |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 200 mm | 7.874 in |
Depth | 200 mm | 7.874 in |
Length | 600 mm | 23.622 in |
Net Weight, without mounting kit | 4.7 kg | 10.362 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 5000 MHz |
Polarization | ±45° |
Total Input Power, maximum | 360 W |
Electrical Specifications
Frequency Band, MHz | 3300–3600 | 3550–3700 | 3600–3900 | 3900–4200 | 4200–4500 | 4500–5000 |
Gain, dBi | 11.5 | 11.7 | 11.6 | 11.9 | 11.7 | 14.1 |
Beamwidth, Horizontal, degrees | 360 | 360 | 360 | 360 | 360 | 360 |
Beamwidth, Vertical, degrees | 9.1 | 9.1 | 8.5 | 7.8 | 7.1 | 6.7 |
Beam Tilt, degrees | 4 | 4 | 4 | 4 | 4 | 4 |
USLS (First Lobe), dB | 15 | 15 | 15 | 15 | 15 | 15 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
Input Power per Port at 50°C, maximum, watts | 125 | 125 | 125 | 125 | 125 | 125 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3600 | 3550–3700 | 3600–3900 | 3900–4200 | 4200–4500 | 4500–5000 |
Gain by all Beam Tilts, average, dBi | 11.2 | 11.2 | 11.3 | 11.4 | 11.4 | 13.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.4 | ±0.7 | ±0.4 | ±1.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.8 | ±1 | ±0.9 | ±1 | ±0.8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 150.0 N @ 150 km/h (33.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 58.0 N @ 150 km/h (13.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 300 mm | 11.811 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 850 mm | 33.465 in |
Weight, gross | 7.3 kg | 16.094 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse