FE-12106-R11
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Europe
- Latin America
- North America
HELIAX® Fiber and Power Junction Box for 1 Hybrid Trunk, 1 Fiber Trunk, 1 Power Trunk, 8 Hybrid Jumper, Grey Terminal Blocks, 2 Grounding Blocks
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber/power junction box |
Cable Entry, quantity, maximum, bottom | 11 |
Color | Gray |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Dimensions
Height | 317.5 mm | 12.5 in |
Width | 266.7 mm | 10.5 in |
Depth | 152.4 mm | 6 in |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
Portfolio | CommScope® |
Product Type | Outdoor junction box |
Product Brand | HELIAX® |
General Specifications
Application | Used as a fiber/power junction box |
Cable Entry, quantity, maximum, bottom | 11 |
Color | Gray |
Mounting | Pipe, 44–114 mm (1.75–4.5 in) OD | Wall |
Dimensions
Height | 317.5 mm | 12.5 in |
Width | 266.7 mm | 10.5 in |
Depth | 152.4 mm | 6 in |
Material Specifications
Material Type | High-impact polycarbonate, UV resistant |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Qualification Standards | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting kit |
Weight, net | 2.268 kg | 5 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse