810009324/DB | O-012-DF-8G1-F12NS/30T
Base Product: O-DF
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Self-Supporting All-Dielectric Outdoor Drop Cable, 12 fiber Arid Core construction, central loose tube
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable |
Product Series | O-DF |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Feet |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Height Over Jacket | 4.5 mm | 0.177 in |
Buffer Tube/Subunit Diameter | 3 mm | 0.118 in |
Diameter Over Jacket | 8 mm | 0.315 in |
Representative Image
Click on image to enlarge. |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 90 mm | 3.543 in |
Minimum Bend Radius, unloaded | 64 mm | 2.520 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 35 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.94 N-m | 26.021 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 1047 m | 3435.039 ft |
Optical Specifications
Fiber Type | G.657.A2 | G.657.A2, TeraSPEED® |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 |
Environmental Space | Aerial, self-support | Buried |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 33 kg/km | 22.175 lb/kft |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable |
Product Series | O-DF |
General Specifications
Cable Type | Central loose tube |
Construction Type | Non-armored |
Subunit Type | Gel-filled |
Jacket Color | Black |
Jacket Marking | Feet |
Subunit, quantity | 1 |
Fibers per Subunit, quantity | 12 |
Total Fiber Count | 12 |
Dimensions
Height Over Jacket | 4.5 mm | 0.177 in |
Buffer Tube/Subunit Diameter | 3 mm | 0.118 in |
Diameter Over Jacket | 8 mm | 0.315 in |
Material Specifications
Jacket Material | PE |
Mechanical Specifications
Minimum Bend Radius, loaded | 90 mm | 3.543 in |
Minimum Bend Radius, unloaded | 64 mm | 2.520 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Compression | 10 N/mm | 57.101 lb/in |
Compression Test Method | FOTP-41 | IEC 60794-1 E3 |
Flex | 35 cycles |
Flex Test Method | FOTP-104 | IEC 60794-1 E6 |
Impact | 2.94 N-m | 26.021 in lb |
Impact Test Method | FOTP-25 | IEC 60794-1 E4 |
Strain | See long and short term tensile loads |
Strain Test Method | FOTP-33 | IEC 60794-1 E1 |
Twist | 10 cycles |
Twist Test Method | FOTP-85 | IEC 60794-1 E7 |
Vertical Rise, maximum | 1047 m | 3435.039 ft |
Optical Specifications
Fiber Type | G.657.A2 | G.657.A2, TeraSPEED® |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Cable Qualification Standards | ANSI/ICEA S-110-717 |
Environmental Space | Aerial, self-support | Buried |
Jacket UV Resistance | UV stabilized |
Water Penetration | 24 h |
Water Penentration Test Method | FOTP-82 | IEC 60794-1 F5 |
Environmental Test Specifications
Cable Freeze | -2 °C | 28.4 °F |
Cable Freeze Test Method | FOTP-98 | IEC 60794-1 F15 |
Drip | 70 °C | 158 °F |
Drip Test Method | FOTP-81 | IEC 60794-1 E14 |
Heat Age | -40 °C to +85 °C (-40 °F to +185 °F) |
Heat Age Test Method | IEC 60794-1 F9 |
Low High Bend | -30 °C to +60 °C (-22 °F to +140 °F) |
Low High Bend Test Method | FOTP-37 | IEC 60794-1 E11 |
Temperature Cycle | -40 °C to +70 °C (-40 °F to +158 °F) |
Temperature Cycle Test Method | FOTP-3 | IEC 60794-1 F1 |
Packaging and Weights
Cable weight | 33 kg/km | 22.175 lb/kft |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse