E14R00P63
Dual Band Tower Mounted Amplifier, 700//850 MHz, 13 dB, 2 BTS & 2 ANT ports, AISG with 1 RET connector (2 devices with 2 sub-units), with 4.3-10 connectors
Features and Benefits
- New 4.3-10 connectors for improved PIM performance and size reduction
- TMA is operating in AISG & CWA mode, Alarm Current consumption CWA mode 190 mA
- 2 input ports and 2 output ports
- Designed to boost UP-Link Coverage and KPIs
- Automatic LNA by-pass function
- Connectors “in line”
- Single AISG with 1 RET connector
- 2 devices with 2 sub-units
- Built in lightning protection
Specifications
Product Classification
Product Type | 2-BTS:2-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (4) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 150 mm | 5.906 in |
Width | 302 mm | 11.890 in |
Depth | 336 mm | 13.228 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 43–122 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | APT 700 | CEL 850 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT | ANT |
License Band | APT 700, LNA CEL 850, LNA | APT 700, LNA CEL 850, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–748 | 825–840 |
Bandwidth, MHz | 45.00 | 15.00 |
Gain, nominal, dB | 13.0 | 13.0 |
Gain Tolerance, dB | +/-1.0 | +/-1.0 |
Noise Figure, maximum, dB | 1.7 | 2.0 |
Noise Figure, typical, dB | 1.2 | 1.4 |
Total Group Delay, typical, ns | 280 | 340 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 2.8 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–803 | 870–885 |
Bandwidth, MHz | 45.00 | 15.00 |
Insertion Loss, typical, dB | 0.35 | 0.30 |
Total Group Delay, typical, ns | 95 | 75 |
Return Loss, typical, dB | 20 | 20 |
RX Band Rejection, minimum, dB | 40 | 40 |
Input Power, RMS, maximum, W | 120 | 120 |
Input Power, PEP, maximum, W | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -159 | -159 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 15.2 L |
Weight, net | 16.5 kg | 36.376 lb |
Weight, without mounting hardware | 14.7 kg | 32.408 lb |
Product Classification
Product Type | 2-BTS:2-ANT (Uniplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting | Pole | Wall |
Mounting Pipe Hardware | Band clamps (4) |
RF Connector Interface | 4.3-10 Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 150 mm | 5.906 in |
Width | 302 mm | 11.890 in |
Depth | 336 mm | 13.228 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 43–122 mm |
Electrical Specifications
License Band, LNA | APT 700 | CEL 850 |
Electrical Specifications, dc Power/Alarm
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Voltage | 7–30 Vdc |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT | ANT |
License Band | APT 700, LNA; CEL 850, LNA | APT 700, LNA; CEL 850, LNA |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 703–748 | 825–840 |
Bandwidth, MHz | 45.00 | 15.00 |
Gain, nominal, dB | 13.0 | 13.0 |
Gain Tolerance, dB | +/-1.0 | +/-1.0 |
Noise Figure, maximum, dB | 1.7 | 2.0 |
Noise Figure, typical, dB | 1.2 | 1.4 |
Total Group Delay, typical, ns | 280 | 340 |
Return Loss, typical, dB | 20 | 20 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 2.8 |
Return Loss - Bypass Mode, typical, dB | 16 | 16 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 758–803 | 870–885 |
Bandwidth, MHz | 45.00 | 15.00 |
Insertion Loss, typical, dB | 0.35 | 0.30 |
Total Group Delay, typical, ns | 95 | 75 |
Return Loss, typical, dB | 20 | 20 |
RX Band Rejection, minimum, dB | 40 | 40 |
Input Power, RMS, maximum, W | 120 | 120 |
Input Power, PEP, maximum, W | 1,500 | 1,500 |
3rd Order PIM, typical, dBc | -159 | -159 |
3rd Order PIM Test Method | Two +43 dBm carriers | Two +43 dBm carriers |
Material Specifications
Finish | Painted |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Environmental Test Method | ETSI EN 300 019-1-4 |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Volume | 15.2 L |
Weight, net | 16.5 kg | 36.376 lb |
Weight, without mounting hardware | 14.7 kg | 32.408 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse