CH-1-58-85M-KT-25
Metal Hanger Kit for 1-5/8 in RADIAX® Radiating cable, Standoff included
Specifications
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Hanger kits |
Dimensions
Maximum Stack Height | 1 |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 10 m | 32.808 ft |
Material Specifications
Material Type | Stainless steel |
Environmental Specifications
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Packaging and Weights
Height, packed | 30 cm | 11.811 in |
Width, packed | 24 cm | 9.449 in |
Length, packed | 27 cm | 10.63 in |
Packaging quantity | 25 |
Weight, gross | 4.2 kg | 9.259 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Hanger kit |
Product Brand | RADIAX® |
General Specifications
Accessories | Hangers |
Cable Type | Smoothwall |
Cables per Hanger | 1 |
Color | Silver |
Hanger Type | Hanger kits |
Dimensions
Maximum Stack Height | 1 |
Nominal Size | 1-5/8 in |
Hanger Spacing, maximum | 10 m | 32.808 ft |
Material Specifications
Material Type | Stainless steel |
Environmental Specifications
Operating Temperature | -30 °C to +80 °C (-22 °F to +176 °F) |
Packaging and Weights
Height, packed | 30 cm | 11.811 in |
Width, packed | 24 cm | 9.449 in |
Length, packed | 27 cm | 10.63 in |
Packaging quantity | 25 |
Weight, gross | 4.2 kg | 9.259 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse