Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

860674607-041-42 | HG ANCHOR,GUYED-TOWER,41" or 42" FACE

Base Product: HOISTING-GRIP-ANCHORS

Cable Support Mount for Guyed Towers to Support Cable, 41 or 42" Face

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The 860674607-041-42 is a purpose built tower face bracket that is designed to support 1000 pounds of cable per eye up to 2000 pounds in combination. Ideal for Hybrid cable. Includes mounting eye bolt for attachment.

-Product is designed to be field installed as needed on tower legs and across the tower face to provide an engineered attachment point for the support of cables.

-Can be installed inside or outside of tower face.
-Stands off tower to allow other cables to pass.

-Supports towers with a 41" or 42" face width (center to center of leg) and 1.5"-3" Diameter Legs.

-Additional units can be installed along the tower face as needed to support additional cables.

-Not to be used for hoisting.
-Competent person to make determination of usage on the structure.

Product Classification

Portfolio CommScope®
Product Type Hoisting Grip Anchor
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Cable Runs, quantity 3
Mounting Round member

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits
Packaging quantity 1

Product Classification

Portfolio CommScope®
Product Type Hoisting Grip Anchor
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Cable Runs, quantity 3
Mounting Round member

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Attachment kits
Packaging quantity 1

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification