MF-273
Direct Burial Pipe Column, 15 ft 4 in
Specifications
Product Classification
Product Type | Pipe column |
General Specifications
Application | Direct burial |
Mounting | Waveguide bridge support bracket |
Pipe, quantity | 1 |
Dimensions
Height | 4673.6 mm | 184 in |
Width | 88.9 mm | 3.5 in |
Length | 88.9 mm | 3.5 in |
Pipe Length | 4663.44 mm | 183.6 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchors | Pipe |
Packaging quantity | 1 |
Weight, net | 52.6 kg | 115.963 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Pipe column |
General Specifications
Application | Direct burial |
Mounting | Waveguide bridge support bracket |
Pipe, quantity | 1 |
Dimensions
Height | 4673.6 mm | 184 in |
Width | 88.9 mm | 3.5 in |
Length | 88.9 mm | 3.5 in |
Pipe Length | 4663.44 mm | 183.6 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Anchors | Pipe |
Packaging quantity | 1 |
Weight, net | 52.6 kg | 115.963 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse