PTCR01
Unistrut Endcap
Specifications
Product Classification
Product Type | Cover |
General Specifications
Mounting | Waveguide bridge support bracket |
Dimensions
Height | 43.180 mm | 1.7 in |
Width | 43.180 mm | 1.7 in |
Length | 33.020 mm | 1.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Cover |
General Specifications
Mounting | Waveguide bridge support bracket |
Dimensions
Height | 43.180 mm | 1.7 in |
Width | 43.180 mm | 1.7 in |
Length | 33.020 mm | 1.3 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse