SA-1TR
Base Product: STAND-OFF-ADAPTER-SERIES
PIM-free Multifunction Adapter that snaps into 3/4" holes or threads into 3/8" & 1/2" bolts & U-bolts. One 3/4" hole for Snap-in style hangers
Features and Benefits
- Snaps into 3/4" holes to provide 1 inch standoff
- Threads into 3/8" & 1/2" bolts & U-bolts to launch hangers
- Snaps between SnapTak hangers to provide 360 degree hanger rotation
- For patents see www.cs-pat.com
Specifications
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 1/2 in threads | 3/4 in through hole | 3/8 in threads |
Dimensions
Height | 25.908 mm | 1.02 in |
Width | 28.956 mm | 1.14 in |
Length | 0.03 m | 0.1 ft |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -20 °C to +85 °C (-4 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Adapter |
Product Brand | PIM-Guard® |
Ordering Note | CommScope® standard product (Global) |
General Specifications
Adapter Type | Stand-off adapter |
Color | Black |
Mounting | 1/2 in threads | 3/4 in through hole | 3/8 in threads |
Dimensions
Height | 25.908 mm | 1.02 in |
Width | 28.956 mm | 1.14 in |
Length | 0.03 m | 0.1 ft |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Maximum Loading | Triple stack for hangers SSH-47, SSH-710, SSH-1014, SSH-1416, SSH-411, SSH-1117 |
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -20 °C to +85 °C (-4 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥1000 hours |
Packaging and Weights
Height, packed | 17 cm | 6.693 in |
Width, packed | 13 cm | 5.118 in |
Length, packed | 10 cm | 3.937 in |
Packaging quantity | 10 |
Weight, gross | 0.15 kg | 0.331 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Brochure
Installation Instruction
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
![](https://play.vidyard.com/ziAFQZDCmskm4k81yKvgwA.jpg)
PIM-Guard™ Solutions
Warranty
Brochure
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Video
PIM-Guard™ Solutions
![](https://play.vidyard.com/ziAFQZDCmskm4k81yKvgwA.jpg)
PIM-Guard™ Solutions
Warranty
Other Ways to Browse