78EZHM
4.3-10 Male EZfit® Connector for 7/8 in AVA5-50 and AVA5-50FX cable
Specifications
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | AVA5-50 | AVA5-50FX | AVA5RK-50 |
General Specifications
Body Style | Straight |
Cable Family | AVA5-50 | AVA5-50FX |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Interface 2 | 4.3-10 Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 52 mm | 2.047 in |
Diameter | 37 mm | 1.457 in |
Nominal Size | 7/8 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
3rd Order IMD at Frequency | -115 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Return Loss Note | Measurements taken using a .9 m (3 ft) jumper assembly |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 5000 MHz |
Peak Power, maximum | 15 kW |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–3.8 GHz | 1.106 | 26.00 | ||
3800–4200 MHz | 1.230 | 20.00 | ||
4200–5000 MHz | 1.230 | 20.00 |
Mechanical Specifications
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -45 °C to +85 °C (-49 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, gross | 0.194 kg | 0.428 lb |
Weight, net | 144.2 g | 0.318 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Wireless and radiating connector |
Product Brand | HELIAX® |
Product Series | AVA5-50 | AVA5-50FX | AVA5RK-50 |
General Specifications
Body Style | Straight |
Cable Family | AVA5-50 | AVA5-50FX |
Harmonized System (HS) Code | 85366910 (Coaxial cable and other coaxial electric conductors) |
Inner Contact Attachment Method | Captivated |
Inner Contact Plating | Silver |
Interface | 4.3-10 Male |
Interface 2 | 4.3-10 Male |
Mounting Angle | Straight |
Outer Contact Attachment Method | Clamp |
Outer Contact Plating | Trimetal |
Dimensions
Length | 52 mm | 2.047 in |
Diameter | 37 mm | 1.457 in |
Nominal Size | 7/8 in |
Electrical Specifications
3rd Order IMD at Frequency | -115 dBm @ 1800 MHz |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss Coefficient, typical | 0.05 |
Return Loss Note | Measurements taken using a .9 m (3 ft) jumper assembly |
Connector Impedance | 50 ohm |
Operating Frequency Band | 0 – 5000 MHz |
Peak Power, maximum | 15 kW |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | VSWR, typical | Return Loss, typical (dB) |
0–3.8 GHz | 1.106 | 26.00 | ||
3800–4200 MHz | 1.230 | 20.00 | ||
4200–5000 MHz | 1.230 | 20.00 |
Mechanical Specifications
Coupling Nut Proof Torque | 10 N-m | 88.507 in lb |
Interface Durability Method | IEC 61169-4:9.5 |
Mechanical Shock Test Method | IEC 60068-2-27 |
Environmental Specifications
Operating Temperature | -45 °C to +85 °C (-49 °F to +185 °F) |
Storage Temperature | -55 °C to +85 °C (-67 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | IEC 60068-2-3 |
Thermal Shock Test Method | IEC 60068-2-14 |
Vibration Test Method | IEC 60068-2-6 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, gross | 0.194 kg | 0.428 lb |
Weight, net | 144.2 g | 0.318 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/QtxQZs28tiToZ6NGph1H1Y.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/pqDrecvJeYJNWMNdLfTCdo.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Manual tool
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/QtxQZs28tiToZ6NGph1H1Y.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Automated drill tool
![](https://play.vidyard.com/pqDrecvJeYJNWMNdLfTCdo.jpg)
78 EZfit® Connector Installation for HELIAX® AVA5FX Corrugated Cable - Manual tool
Warranty
Other Ways to Browse