CL-0620-U
Base Product: CABLE-LADDER
Universal Cable Ladder Kit, 20 in x 20 ft, 6-hole rung
Specifications
Product Classification
Product Type | Ladder kit |
General Specifications
Cable Runs, quantity | 6 |
Mounting | Round and angle legs |
Dimensions
Height | 76.2 mm | 3 in |
Width | 508 mm | 20 in |
Length | 6096 mm | 240 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits | Ladder | Splice plates |
Packaging quantity | 1 |
Weight, net | 50.8 kg | 111.995 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Ladder kit |
General Specifications
Cable Runs, quantity | 6 |
Mounting | Round and angle legs |
Dimensions
Height | 76.2 mm | 3 in |
Width | 508 mm | 20 in |
Length | 6096 mm | 240 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Attachment kits | Ladder | Splice plates |
Packaging quantity | 1 |
Weight, net | 50.8 kg | 111.995 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse