RR-APEX4 | APEX RRU MOUNT
Base Product: RRU-MOUNTS
Apex RRU Mount for up to 4 Radios - Mounts to 3-1/2" OD Extended Spine on G2RHDX Series Mounts
Features and Benefits
Designed for G2 RHDX Series Mounts with Extended Spine
• Increased versatility and stability
•More RRU mounting available, reducing need for additional
mounts
• Better load management and Less structure stress
• Angled RRU brackets for stronger, more versatile mounting
• Decreased PIM from radio relocation (pulls radio from near
field)
• Decreased antenna pipe loading
• Compatible with towers and monopoles
• Increased versatility and stability
•More RRU mounting available, reducing need for additional
mounts
• Better load management and Less structure stress
• Angled RRU brackets for stronger, more versatile mounting
• Decreased PIM from radio relocation (pulls radio from near
field)
• Decreased antenna pipe loading
• Compatible with towers and monopoles
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 381.000 mm | 15 in |
Length | 1320.800 mm | 52 in |
Compatible Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 38.102 kg | 84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | Remote radio head unit mount |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Mounting | Pipe, 88.9 mm (3-1/2 in) OD |
Dimensions
Height | 381.000 mm | 15 in |
Length | 1320.800 mm | 52 in |
Compatible Diameter | 88.900 mm | 3.5 in |
Mounting Diameter, maximum | 88.900 mm | 3.5 in |
Mounting Diameter, minimum | 88.900 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Clamps | Hardware |
Packaging quantity | 2 |
Weight, net | 38.102 kg | 84 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse