EGRZV4S4-65D-R9N43
24-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 8x 1695-2690 (Y1-Y2/Y4-Y5) & 2x 1427-2690 (Y3) MHz, 65° HPBW and 8x 3300-3800 (P1) MHz, 90° HPBW, 9x RET.
Features and Benefits
- Includes 1x 4-Column Array for 3300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Retractable tilt indicator rods
- S4 array uses MQ cluster connectors
- Includes nine internal RET’s
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (3) | Mid band (5) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, antenna only | 59 kg | 130.073 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | R3 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y3 | Y3 | Y3 | P1 | |
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
RF Port | 1,2 | 3,4 | 5,6 | 7-10,13-16 | 7-10,13-16 | 11,12 | 11,12 | 11,12 | 17-24 |
Gain, dBi | 15.8 | 16.3 | 16.4 | 17.4 | 18.0 | 16.4 | 17.7 | 18.2 | 16.0 |
Beamwidth, Horizontal, degrees | 60 | 54 | 58 | 60 | 59 | 58 | 56 | 63 | 83 |
Beamwidth, Vertical, degrees | 7.4 | 6.4 | 7 | 6.2 | 5 | 7.2 | 5.6 | 4.3 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 15 | 15 | 16 | 23 | 20 | 20 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 31 | 31 | 32 | 32 | 33 | 31 | 32 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 26 | 26 | 26 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -130 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 250 | 250 | 200 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.4 | 16.0 | 15.9 | 16.8 | 17.7 | 16.1 | 17.3 | 17.8 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.7 | ±1 | ±0.4 | ±0.3 | ±0.4 | ±0.4 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±4 | ±7 | ±7 | ±6 | ±12 | ±8 | ±5 | ±22 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±1 | ±0.7 | ±0.4 | ±0.3 | ±0.6 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 13 | 14 | 16 | 15 | 18 | 18 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 24 | 25 | 26 | 26 | 27 | 26 | 22 |
CPR at Boresight, dB | 22 | 27 | 23 | 16 | 16 | 19 | 17 | 15 | 15 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.9 | ||||||||
Beamwidth, Horizontal, degrees | 65 | ||||||||
Beamwidth, Vertical, degrees | 6.2 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | ||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.8 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||||
Steered 30° Gain, dBi | 19.5 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.5 | ||||||||
Beamwidth, Horizontal, degrees | 31 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 651.0 N @ 150 km/h (146.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,028.0 N @ 150 km/h (231.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 80 kg | 176.370 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (1) | Low band (3) | Mid band (5) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, antenna only | 59 kg | 130.073 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R2 | R3 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y3 | Y3 | Y3 | P1 | |
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
RF Port | 1,2 | 3,4 | 5,6 | 7-10,13-16 | 7-10,13-16 | 11,12 | 11,12 | 11,12 | 17-24 |
Gain, dBi | 15.8 | 16.3 | 16.4 | 17.4 | 18.0 | 16.4 | 17.7 | 18.2 | 16.0 |
Beamwidth, Horizontal, degrees | 60 | 54 | 58 | 60 | 59 | 58 | 56 | 63 | 83 |
Beamwidth, Vertical, degrees | 7.4 | 6.4 | 7 | 6.2 | 5 | 7.2 | 5.6 | 4.3 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 15 | 15 | 16 | 23 | 20 | 20 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 31 | 31 | 32 | 32 | 33 | 31 | 32 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 26 | 26 | 26 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -130 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 200 | 250 | 250 | 200 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.4 | 16.0 | 15.9 | 16.8 | 17.7 | 16.1 | 17.3 | 17.8 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.6 | ±0.7 | ±1 | ±0.4 | ±0.3 | ±0.4 | ±0.4 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±4 | ±7 | ±7 | ±6 | ±12 | ±8 | ±5 | ±22 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.4 | ±1 | ±0.7 | ±0.4 | ±0.3 | ±0.6 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 13 | 14 | 16 | 15 | 18 | 18 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 24 | 25 | 26 | 26 | 27 | 26 | 22 |
CPR at Boresight, dB | 22 | 27 | 23 | 16 | 16 | 19 | 17 | 15 | 15 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.9 | ||||||||
Beamwidth, Horizontal, degrees | 65 | ||||||||
Beamwidth, Vertical, degrees | 6.2 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 25 | ||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.8 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 30 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||||
Steered 30° Gain, dBi | 19.5 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1695–2200 | 2300–2690 | 1427–1518 | 1695–2180 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.5 | ||||||||
Beamwidth, Horizontal, degrees | 31 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||
Horizontal Sidelobe, dB | 17 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 651.0 N @ 150 km/h (146.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 351.0 N @ 150 km/h (78.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,028.0 N @ 150 km/h (231.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 421.0 N @ 150 km/h (94.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 80 kg | 176.370 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse