EGZHHTT-65B-R6
14-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 1427- 2690 (Y2), 4x 1695-2180 (B1-B2), 4x 2490-2690 (Y1 & Y3) MHz, 65° HPBW, 6x RET. Y1 & Y3 share a common RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1980 mm | 77.953 in |
Net Weight, antenna only | 39.5 kg | 87.082 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–862 | 880–960 | 1695–1990 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Beamwidth, Horizontal, degrees | 66 | 64 | 64 | 68 | 61 | 59 | 64 | 68 | 60 | 53 | 59 |
Beamwidth, Vertical, degrees | 12 | 11.2 | 10.2 | 5.3 | 4.9 | 4.3 | 7 | 5.8 | 5.2 | 4.6 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 16 | 16 | 21 | 18 | 15 | 16 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 34 | 32 | 33 | 35 | 29 | 32 | 35 | 35 | 32 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 23 | 24 | 26 | 24 | 26 | 29 | 28 | 28 | 28 |
CPR at Boresight, dB | 16 | 16 | 15 | 18 | 18 | 16 | 20 | 20 | 21 | 21 | 24 |
CPR at Sector, dB | 10 | 10 | 8 | 6 | 5 | 9 | 6 | 8 | 7 | 5 | 5 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–862 | 880–960 | 1695–1990 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.6 | 14.8 | 14.8 | 17.3 | 17.9 | 17.7 | 16.2 | 17.0 | 18.0 | 18.5 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.2 | ±0.4 | ±0.6 | ±0.5 | ±0.6 | ±0.3 | ±0.7 | ±0.7 | ±0.5 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±1.5 | ±1.7 | ±3.4 | ±7.6 | ±6 | ±3.7 | ±6.4 | ±5.8 | ±9.3 | ±6.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.6 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.5 | ±0.5 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 16 | 16 | 15 | 16 | 17 | 14 | 15 | 15 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 290.0 N @ 150 km/h (65.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 681.0 N @ 150 km/h (153.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2123 mm | 83.583 in |
Weight, gross | 56 kg | 123.459 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 10 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1980 mm | 77.953 in |
Net Weight, antenna only | 39.5 kg | 87.082 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–862 | 880–960 | 1695–1990 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Beamwidth, Horizontal, degrees | 66 | 64 | 64 | 68 | 61 | 59 | 64 | 68 | 60 | 53 | 59 |
Beamwidth, Vertical, degrees | 12 | 11.2 | 10.2 | 5.3 | 4.9 | 4.3 | 7 | 5.8 | 5.2 | 4.6 | 4.3 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 17 | 16 | 16 | 16 | 21 | 18 | 15 | 16 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 34 | 32 | 33 | 35 | 29 | 32 | 35 | 35 | 32 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 23 | 24 | 26 | 24 | 26 | 29 | 28 | 28 | 28 |
CPR at Boresight, dB | 16 | 16 | 15 | 18 | 18 | 16 | 20 | 20 | 21 | 21 | 24 |
CPR at Sector, dB | 10 | 10 | 8 | 6 | 5 | 9 | 6 | 8 | 7 | 5 | 5 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–862 | 880–960 | 1695–1990 | 1920–2180 | 2490–2690 | 1427–1518 | 1695–1990 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.6 | 14.8 | 14.8 | 17.3 | 17.9 | 17.7 | 16.2 | 17.0 | 18.0 | 18.5 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.2 | ±0.4 | ±0.6 | ±0.5 | ±0.6 | ±0.3 | ±0.7 | ±0.7 | ±0.5 | ±0.8 |
Beamwidth, Horizontal Tolerance, degrees | ±1.9 | ±1.5 | ±1.7 | ±3.4 | ±7.6 | ±6 | ±3.7 | ±6.4 | ±5.8 | ±9.3 | ±6.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 | ±0.6 | ±0.4 | ±0.3 | ±0.2 | ±0.3 | ±0.5 | ±0.5 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 16 | 17 | 16 | 16 | 15 | 16 | 17 | 14 | 15 | 15 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 290.0 N @ 150 km/h (65.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 681.0 N @ 150 km/h (153.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2123 mm | 83.583 in |
Weight, gross | 56 kg | 123.459 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse