NHH-45A-R2B
6-port sector antenna, 2x 698–896 and 4x 1695–2360 MHz, 45° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
Features and Benefits
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- Narrow beamwidth capacity antenna for higher level of densification and enhanced data throughput
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x Rx or 4x MIMO
- Separate RS-485 RET input/output for low and high band
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1220 mm | 48.032 in |
Net Weight, antenna only | 21 kg | 46.297 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
RF Port | 1-2 | 1-2 | 3-6 | 3-6 | 3-6 | 3-6 |
Gain, dBi | 15.5 | 16.2 | 18.3 | 19.0 | 19.2 | 20.0 |
Beamwidth, Horizontal, degrees | 48 | 44 | 44 | 44 | 43 | 39 |
Beamwidth, Vertical, degrees | 18.5 | 16.8 | 7.9 | 7.3 | 6.8 | 6 |
Beam Tilt, degrees | 2–18 | 2–18 | 1–9 | 1–9 | 1–9 | 1–9 |
USLS (First Lobe), dB | 16 | 17 | 17 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 36 | 36 | 36 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.9 | 17.9 | 18.7 | 19.0 | 19.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3 | ±2 | ±1 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.9 | ±0.3 | ±0.3 | ±0.5 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 22 | 12 | 13 | 14 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 27 | 29 | 30 | 30 |
CPR at Boresight, dB | 24 | 25 | 15 | 18 | 19 | 20 |
CPR at Sector, dB | 18 | 17 | 11 | 13 | 15 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 135.0 N @ 150 km/h (30.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 563 mm | 22.165 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1393 mm | 54.843 in |
Weight, gross | 32.1 kg | 70.768 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Copper | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | High band (1) | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 457 mm | 17.992 in |
Depth | 178 mm | 7.008 in |
Length | 1220 mm | 48.032 in |
Net Weight, antenna only | 21 kg | 46.297 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1-Y2 | Y1-Y2 | Y1-Y2 | Y1-Y2 | |
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
RF Port | 1-2 | 1-2 | 3-6 | 3-6 | 3-6 | 3-6 |
Gain, dBi | 15.5 | 16.2 | 18.3 | 19.0 | 19.2 | 20.0 |
Beamwidth, Horizontal, degrees | 48 | 44 | 44 | 44 | 43 | 39 |
Beamwidth, Vertical, degrees | 18.5 | 16.8 | 7.9 | 7.3 | 6.8 | 6 |
Beam Tilt, degrees | 2–18 | 2–18 | 1–9 | 1–9 | 1–9 | 1–9 |
USLS (First Lobe), dB | 16 | 17 | 17 | 16 | 15 | 15 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 36 | 36 | 36 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 15.1 | 15.9 | 17.9 | 18.7 | 19.0 | 19.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.4 | ±0.3 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2 | ±3 | ±2 | ±1 | ±2 | ±2 |
Beamwidth, Vertical Tolerance, degrees | ±1 | ±0.9 | ±0.3 | ±0.3 | ±0.5 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 22 | 12 | 13 | 14 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 24 | 27 | 29 | 30 | 30 |
CPR at Boresight, dB | 24 | 25 | 15 | 18 | 19 | 20 |
CPR at Sector, dB | 18 | 17 | 11 | 13 | 15 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 135.0 N @ 150 km/h (30.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 677.0 N @ 150 km/h (152.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 563 mm | 22.165 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1393 mm | 54.843 in |
Weight, gross | 32.1 kg | 70.768 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse