RRYYHHTTS4-65A-R7
24-port sector antenna, 4x 694–960, 4x 1427–1518, 4x 1695-2180, 4x 2490-2690 65° HPBW and 8x 3300-3800 MHz, 7x RET
Features and Benefits
- Integrated with a calibration board
- Optimized for Software Defined Split 6 Sector applications
- 2 columns for 694-960 MHz and 2 columns for 1427-1518 / 1695-2180 / 2490-2690 MHz and 4 columns for 3300-3800 MHz
- Seven internal RETs control the antenna arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 39.2 kg | 86.421 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2496 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | G1-G2 | B1-B2 | Y1-Y2 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 13.4 | 13.5 | 13.8 | 14.9 | 15.9 | 16.8 | 15.9 |
Beamwidth, Horizontal, degrees | 60 | 60 | 60 | 59 | 68 | 57 | 91 |
Beamwidth, Vertical, degrees | 17.2 | 15.8 | 15.0 | 8.1 | 6.5 | 4.9 | 6.5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 17 | 17 | 17 | 17 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 29 | 31 | 29 | 30 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 9 | ||||||
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 28 | 28 | 28 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.1 | 13.5 | 14.5 | 15.3 | 16.2 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.4 | ±0.8 | ±0.8 | ±0.9 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.2 9 ° | 13.116 ° | 12.9 | 2 ° | 13.2 9 ° | 13.216 ° | 12.9 | 2 ° | 13.5 9 ° | 13.616 ° | 13.4 | 2 ° | 14.3 7 ° | 14.512 ° | 14.5 | 2 ° | 14.8 7 ° | 15.612 ° | 15.6 | 2 ° | 15.5 7 ° | 16.612 ° | 16.3 | 2 ° | 15.0 7 ° | 15.412 ° | 15.2 |
Beamwidth, Horizontal Tolerance, degrees | ±8.4 | ±6.8 | ±5.2 | ±5 | ±5.5 | ±4.6 | ±19.2 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.2 | ±1.1 | ±0.5 | ±0.8 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 15 | 13 | 15 | 13 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 19 | 21 | 24 | 23 | 25 | 21 |
CPR at Boresight, dB | 20 | 19 | 19 | 13 | 18 | 16 | 15 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 16.5 | ||||||
Beamwidth, Horizontal, degrees | 63 | ||||||
Beamwidth, Vertical, degrees | 6.6 | ||||||
USLS (First Lobe), dB | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||
Steered 30° Gain, dBi | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | ||||||
CPR at Beampeak, dB | 16 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | ||||||
Horizontal Sidelobe, dB | 19 |
Mechanical Specifications
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 1682 mm | 66.221 in |
Weight, gross | 50.6 kg | 111.554 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | 4.3-10 Female |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 20 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 24 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 39.2 kg | 86.421 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2180 MHz | 2496 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1-R2 | R1-R2 | R1-R2 | G1-G2 | B1-B2 | Y1-Y2 | P1 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 13.4 | 13.5 | 13.8 | 14.9 | 15.9 | 16.8 | 15.9 |
Beamwidth, Horizontal, degrees | 60 | 60 | 60 | 59 | 68 | 57 | 91 |
Beamwidth, Vertical, degrees | 17.2 | 15.8 | 15.0 | 8.1 | 6.5 | 4.9 | 6.5 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 17 | 17 | 17 | 17 | 16 | 16 |
Front-to-Back Ratio at 180°, dB | 30 | 29 | 29 | 31 | 29 | 30 | 28 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 9 | ||||||
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 26 | 26 | 26 | 28 | 28 | 28 | 20 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 13.1 | 13.1 | 13.5 | 14.5 | 15.3 | 16.2 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.6 | ±0.4 | ±0.8 | ±0.8 | ±0.9 | ±0.8 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.2; 9 ° | 13.1;16 ° | 12.9 | 2 ° | 13.2; 9 ° | 13.2;16 ° | 12.9 | 2 ° | 13.5; 9 ° | 13.6;16 ° | 13.4 | 2 ° | 14.3; 7 ° | 14.5;12 ° | 14.5 | 2 ° | 14.8; 7 ° | 15.6;12 ° | 15.6 | 2 ° | 15.5; 7 ° | 16.6;12 ° | 16.3 | 2 ° | 15.0; 7 ° | 15.4;12 ° | 15.2 |
Beamwidth, Horizontal Tolerance, degrees | ±8.4 | ±6.8 | ±5.2 | ±5 | ±5.5 | ±4.6 | ±19.2 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.2 | ±1.1 | ±0.5 | ±0.8 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 15 | 13 | 15 | 13 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 20 | 19 | 21 | 24 | 23 | 25 | 21 |
CPR at Boresight, dB | 20 | 19 | 19 | 13 | 18 | 16 | 15 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 16.5 | ||||||
Beamwidth, Horizontal, degrees | 63 | ||||||
Beamwidth, Vertical, degrees | 6.6 | ||||||
USLS (First Lobe), dB | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.6 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||
Steered 0° Horizontal Sidelobe, dB | 15 | ||||||
Steered 30° Gain, dBi | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 26 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2490–2690 | 3300–3800 |
Gain, dBi | 19.6 | ||||||
Beamwidth, Horizontal, degrees | 32 | ||||||
CPR at Beampeak, dB | 16 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | ||||||
Horizontal Sidelobe, dB | 19 |
Mechanical Specifications
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 1682 mm | 66.221 in |
Weight, gross | 50.6 kg | 111.554 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse