RRZZVV-65B-R6N43
12-port sector antenna, 4x 694-960,4x 1427–2690 and 4x 1695- 2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Retractable tilt indicator rods
- Antenna shape optimized for wind load reduction
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 32.4 kg | 71.430 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
BASTA Version, electrical | BASTA v12 |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2/Y3 | Y2/Y3 | Y2/Y3 | Y2/Y3 | Y2/Y3 | Y1/Y4 | Y1/Y4 | Y1/Y4 | Y1/Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 7-10 | 7-10 | 7-10 | 7-10 | 7-10 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 |
Beamwidth, Horizontal, degrees | 66 | 57 | 54 | 72 | 66 | 61 | 61 | 57 | 69 | 66 | 60 | 61 |
Beamwidth, Vertical, degrees | 10.4 | 9.4 | 8.5 | 6.8 | 5.7 | 5.2 | 4.6 | 4.4 | 5.7 | 5.2 | 4.6 | 4.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 16 | 17 | 16 | 17 | 19 | 17 | 17 | 17 | 20 | 21 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 34 | 31 | 35 | 33 | 33 | 35 | 34 | 29 | 34 | 36 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 21 | 21 | 28 | 29 | 27 | 28 | 26 | 26 | 25 | 26 |
CPR at Boresight, dB | 26 | 25 | 22 | 21 | 18 | 18 | 22 | 17 | 21 | 20 | 20 | 19 |
CPR at Sector, dB | 10 | 9 | 6 | 7 | 7 | 5 | 3 | 2 | 10 | 8 | 9 | 7 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.3 | 15.0 | 15.2 | 15.4 | 16.5 | 17.3 | 17.5 | 17.7 | 16.9 | 17.7 | 18.3 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 | ±0.4 | ±0.9 | ±0.6 | ±0.3 | ±0.6 | ±0.8 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±8 | ±5 | ±10 | ±5 | ±7 | ±5 | ±4 | ±5 | ±6 | ±4 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.6 | ±0.3 | ±0.4 | ±0.4 | ±0.3 | ±0.2 | ±0.4 | ±0.4 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 14 | 15 | 16 | 17 | 17 | 15 | 13 | 14 | 16 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 266.0 N @ 150 km/h (59.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 780.0 N @ 150 km/h (175.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2272 mm | 89.449 in |
Weight, gross | 44.6 kg | 98.326 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 32.4 kg | 71.430 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
BASTA Version, electrical | BASTA v12 |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y2/Y3 | Y2/Y3 | Y2/Y3 | Y2/Y3 | Y2/Y3 | Y1/Y4 | Y1/Y4 | Y1/Y4 | Y1/Y4 | |
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 7-10 | 7-10 | 7-10 | 7-10 | 7-10 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 | 5,6,11,12 |
Beamwidth, Horizontal, degrees | 66 | 57 | 54 | 72 | 66 | 61 | 61 | 57 | 69 | 66 | 60 | 61 |
Beamwidth, Vertical, degrees | 10.4 | 9.4 | 8.5 | 6.8 | 5.7 | 5.2 | 4.6 | 4.4 | 5.7 | 5.2 | 4.6 | 4.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 17 | 16 | 17 | 16 | 17 | 19 | 17 | 17 | 17 | 20 | 21 |
Front-to-Back Ratio at 180°, dB | 31 | 31 | 34 | 31 | 35 | 33 | 33 | 35 | 34 | 29 | 34 | 36 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 22 | 21 | 21 | 28 | 29 | 27 | 28 | 26 | 26 | 25 | 26 |
CPR at Boresight, dB | 26 | 25 | 22 | 21 | 18 | 18 | 22 | 17 | 21 | 20 | 20 | 19 |
CPR at Sector, dB | 10 | 9 | 6 | 7 | 7 | 5 | 3 | 2 | 10 | 8 | 9 | 7 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 27 | 27 | 27 | 27 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 | 26 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 14.3 | 15.0 | 15.2 | 15.4 | 16.5 | 17.3 | 17.5 | 17.7 | 16.9 | 17.7 | 18.3 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.4 | ±0.4 | ±0.9 | ±0.6 | ±0.3 | ±0.6 | ±0.8 | ±0.5 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±8 | ±8 | ±5 | ±10 | ±5 | ±7 | ±5 | ±4 | ±5 | ±6 | ±4 | ±6 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.8 | ±0.6 | ±0.3 | ±0.4 | ±0.4 | ±0.3 | ±0.2 | ±0.4 | ±0.4 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 17 | 15 | 14 | 15 | 16 | 17 | 17 | 15 | 13 | 14 | 16 | 15 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 266.0 N @ 150 km/h (59.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 780.0 N @ 150 km/h (175.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2272 mm | 89.449 in |
Weight, gross | 44.6 kg | 98.326 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Assembly Drawing
Product Compliance Documentation
Product Information
Other Ways to Browse