RRZZVVT4S4-65DR8V2
28-port sector antenna, 4x 694–960, 4x 1427-2690 and 4x 1695- 2690 MHz 65° HPBW, 8x 2300–2690 and 8x 3300-3800MHz, 90° HPBW, 8x RET
Features and Benefits
- Also includes 1x 4-Column Array for 2300-2690 MHz and a separate 1x 4-Column Array for 3300-3800MHz. Column spacing optimized to support Soft Split Beamforming
- Includes MQ4/MQ5 type cluster connector(s)
- Includes eight Internal RET’s
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- New end cap shape for additional wind load reduction
Specifications
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 28 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 59.4 kg | 130.954 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.7 | 16.0 | 16.1 | 14.9 | 16.8 | 17.8 | 16.3 | 15.9 |
Beamwidth, Horizontal, degrees | 72 | 66 | 63 | 79 | 70 | 60 | 90 | 89 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 7.2 | 9.2 | 7.1 | 5.5 | 4.8 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 23 | 25 | 21 | 23 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 30 | 29 | 35 | 32 | 31 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 28 | 28 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -130 | -130 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.7 | 15.9 | 14.6 | 16.1 | 17.3 | 15.7 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.5 | ±0.7 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±5.5 | ±3.3 | ±3.8 | ±6.5 | ±7.5 | ±5.8 | ±12.2 | ±21.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.3 | ±0.4 | ±0.9 | ±0.5 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 14 | 15 | 15 | 16 | 15 | 16 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 | 21 | 25 | 25 | 26 | 23 | 21 |
CPR at Boresight, dB | 18 | 19 | 19 | 18 | 19 | 19 | 15 | 16 |
CPR at Sector, dB | 11 | 7 | 10 | 6 | 5 | 3 | 9 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 18.2 | 17.9 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 4.9 | 6.5 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 25 | ||||||
USLS (First Lobe), dB | 18 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 21.2 | 20.3 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 28 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 20.4 | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 19.5 | ||||||
Beamwidth, Horizontal, degrees | 32 | 30 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | ||||||
Horizontal Sidelobe, dB | 21 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 597 mm | 23.504 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2829 mm | 111.378 in |
Weight, gross | 80 kg | 176.370 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector- and beamforming |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 2 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 28 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 59.4 kg | 130.954 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 2300 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.7 | 16.0 | 16.1 | 14.9 | 16.8 | 17.8 | 16.3 | 15.9 |
Beamwidth, Horizontal, degrees | 72 | 66 | 63 | 79 | 70 | 60 | 90 | 89 |
Beamwidth, Vertical, degrees | 8.8 | 7.8 | 7.2 | 9.2 | 7.1 | 5.5 | 4.8 | 6.5 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 23 | 25 | 21 | 23 | 19 | 16 |
Front-to-Back Ratio at 180°, dB | 34 | 30 | 29 | 35 | 32 | 31 | 31 | 29 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | ||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | ||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | ||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 9 | ||||||
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 25 | 25 | 25 | 28 | 28 |
Isolation, Co-polarization, dB | 20 | 20 | ||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -130 | -130 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 | 150 | 75 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.7 | 15.9 | 14.6 | 16.1 | 17.3 | 15.7 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.3 | ±0.5 | ±0.9 | ±0.5 | ±0.7 | ±1 |
Beamwidth, Horizontal Tolerance, degrees | ±5.5 | ±3.3 | ±3.8 | ±6.5 | ±7.5 | ±5.8 | ±12.2 | ±21.6 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.6 | ±0.3 | ±0.4 | ±0.9 | ±0.5 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 15 | 14 | 15 | 15 | 16 | 15 | 16 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 | 21 | 25 | 25 | 26 | 23 | 21 |
CPR at Boresight, dB | 18 | 19 | 19 | 18 | 19 | 19 | 15 | 16 |
CPR at Sector, dB | 11 | 7 | 10 | 6 | 5 | 3 | 9 | 7 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 18.2 | 17.9 | ||||||
Beamwidth, Horizontal, degrees | 65 | 65 | ||||||
Beamwidth, Vertical, degrees | 4.9 | 6.5 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 25 | ||||||
USLS (First Lobe), dB | 18 | 17 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 21.2 | 20.3 | ||||||
Steered 0° Beamwidth, Horizontal, degrees | 25 | 24 | ||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 32 | 28 | ||||||
Steered 0° Horizontal Sidelobe, dB | 13 | 12 | ||||||
Steered 30° Gain, dBi | 20.4 | 19.7 | ||||||
Steered 30° Beamwidth, Horizontal, degrees | 29 | 27 | ||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 31 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–2180 | 2300–2690 | 2300–2690 | 3300–3800 |
Gain, dBi | 20.2 | 19.5 | ||||||
Beamwidth, Horizontal, degrees | 32 | 30 | ||||||
Front-to-Back Total Power at 180° ± 30°, dB | 33 | 29 | ||||||
Horizontal Sidelobe, dB | 21 | 16 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 970.0 N @ 150 km/h (218.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 304.0 N @ 150 km/h (68.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,162.0 N @ 150 km/h (261.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 667.0 N @ 150 km/h (149.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 597 mm | 23.504 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 2829 mm | 111.378 in |
Weight, gross | 80 kg | 176.370 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse