SSPX310R-V2
4-port sector antenna, 4x 3300–3800 MHz, 65° HPBW, 2x RET with manual override
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 115 mm | 4.528 in |
Length | 752 mm | 29.606 in |
Net Weight, without mounting kit | 7.5 kg | 16.535 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 3300–3550 | 3550–3800 |
Gain, dBi | 17.7 | 18.0 |
Beamwidth, Horizontal, degrees | 64 | 61 |
Beamwidth, Vertical, degrees | 7.3 | 6.8 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 23 | 24 |
Front-to-Back Ratio at 180°, dB | 33 | 32 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port, maximum, watts | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3550 | 3550–3800 |
Gain by all Beam Tilts, average, dBi | 17.5 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.4 5 ° | 17.5 10 ° | 17.4 | 0 ° | 17.9 5 ° | 17.9 10 ° | 17.6 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±2.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 23 | 21 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
CPR at Boresight, dB | 24 | 20 |
CPR at Sector, dB | 13 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 253.0 N @ 150 km/h (56.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 59.0 N @ 150 km/h (13.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 302.0 N @ 150 km/h (67.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 356 mm | 14.016 in |
Depth, packed | 201 mm | 7.913 in |
Length, packed | 944 mm | 37.165 in |
Weight, gross | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 115 mm | 4.528 in |
Length | 752 mm | 29.606 in |
Net Weight, without mounting kit | 7.5 kg | 16.535 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 3300 – 3800 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 3300–3550 | 3550–3800 |
Gain, dBi | 17.7 | 18.0 |
Beamwidth, Horizontal, degrees | 64 | 61 |
Beamwidth, Vertical, degrees | 7.3 | 6.8 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 23 | 24 |
Front-to-Back Ratio at 180°, dB | 33 | 32 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -140 | -140 |
Input Power per Port, maximum, watts | 150 | 150 |
Electrical Specifications, BASTA
Frequency Band, MHz | 3300–3550 | 3550–3800 |
Gain by all Beam Tilts, average, dBi | 17.5 | 17.8 |
Gain by all Beam Tilts Tolerance, dB | ±0.2 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.4; 5 ° | 17.5; 10 ° | 17.4 | 0 ° | 17.9; 5 ° | 17.9; 10 ° | 17.6 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±2.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 23 | 21 |
Front-to-Back Total Power at 180° ± 30°, dB | 28 | 28 |
CPR at Boresight, dB | 24 | 20 |
CPR at Sector, dB | 13 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 253.0 N @ 150 km/h (56.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 59.0 N @ 150 km/h (13.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 302.0 N @ 150 km/h (67.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 356 mm | 14.016 in |
Depth, packed | 201 mm | 7.913 in |
Length, packed | 944 mm | 37.165 in |
Weight, gross | 17 kg | 37.479 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse