Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

810010318/DB | O-048-L2-8W-M12BK/20G

Base Product: O-L2

  • Available in:
  • EMEA

LightScope ZWP® Double Jacket/Single Armor, Gel-Filled, Outdoor Stranded Loose Tube Cable

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Corrugated steel tape armor is strong yet flexible, providing additional crush and rodent protection

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber OSP cable
Product Series O-L2

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Filler, quantity 2
Inner Jacket Color Black
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 4
Fibers per Subunit, quantity 12
Total Fiber Count 48

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Inner Jacket 10.7 mm | 0.421 in
Diameter Over Jacket 16 mm | 0.630 in

Representative Image

Click on image to enlarge.

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 320 mm | 12.598 in
Minimum Bend Radius, unloaded 240 mm | 9.449 in
Tensile Load, long term, maximum 1200 N | 269.771 lbf
Tensile Load, short term, maximum 4000 N | 899.236 lbf
Compression 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 10 N-m | 88.507 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1

Optical Specifications

Fiber Type G.652.D and G.657.A1

Optical Specifications, Wavelength Specific

Standards Compliance ITU-T G.652.D | ITU-T G.657.A1

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Fca
Environmental Space Buried
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 235 kg/km | 157.913 lb/kft

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber OSP cable
Product Series O-L2

General Specifications

Armor Type Corrugated steel
Cable Type Stranded loose tube
Construction Type Armored
Subunit Type Gel-filled
Filler, quantity 2
Inner Jacket Color Black
Jacket Color Black
Jacket Marking Meters
Subunit, quantity 4
Fibers per Subunit, quantity 12
Total Fiber Count 48

Dimensions

Buffer Tube/Subunit Diameter 2 mm | 0.079 in
Diameter Over Inner Jacket 10.7 mm | 0.421 in
Diameter Over Jacket 16 mm | 0.630 in

Material Specifications

Jacket Material PE

Mechanical Specifications

Minimum Bend Radius, loaded 320 mm | 12.598 in
Minimum Bend Radius, unloaded 240 mm | 9.449 in
Tensile Load, long term, maximum 1200 N | 269.771 lbf
Tensile Load, short term, maximum 4000 N | 899.236 lbf
Compression 30 N/mm | 171.304 lb/in
Compression Test Method IEC 60794-1 E3
Flex 25 cycles
Flex Test Method IEC 60794-1 E6
Impact 10 N-m | 88.507 in lb
Impact Test Method IEC 60794-1 E4
Strain See long and short term tensile loads
Strain Test Method IEC 60794-1 E1

Optical Specifications

Fiber Type G.652.D and G.657.A1

Optical Specifications, Wavelength Specific

Standards Compliance ITU-T G.652.D | ITU-T G.657.A1

Environmental Specifications

Installation temperature -30 °C to +60 °C (-22 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Cable Qualification Standards IEC 60794-1-2
EN50575 CPR Cable EuroClass Fire Performance Fca
Environmental Space Buried
Jacket UV Resistance UV stabilized
Water Penetration 24 h
Water Penetration Test Method IEC 60794-1 F5

Environmental Test Specifications

Heat Age -40 °C to +85 °C (-40 °F to +185 °F)
Heat Age Test Method IEC 60794-1 F9
Temperature Cycle -40 °C to +70 °C (-40 °F to +158 °F)
Temperature Cycle Test Method IEC 60794-1 F1

Packaging and Weights

Cable weight 235 kg/km | 157.913 lb/kft
Click on image to enlarge.

Product Specification

Product Specification