TD-PCS-1-A3-A4A5 | E15Z50P73
Twin Inband Diplexer PCS A3-A4A5, DC sense
Features and Benefits
- Twin configuration
- Automatic dc switching with dc sense
- Minimal Insertion Loss
- Self-contained housing ensures highest reliability in severe environments
Specifications
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Connector Interface | 7-16 DIN Female |
Dimensions
Height | 465 mm | 18.307 in |
Width | 365 mm | 14.37 in |
Depth | 73 mm | 2.874 in |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
5th Order IMD, maximum | -153 dBc |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1850.625 – 1854.375 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Isolation, minimum | 28 dB |
Total Group Delay, maximum | 250 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1855.50 – 1864.50 MHz |
Isolation, minimum | 28 dB |
Total Group Delay, maximum | 250 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930.625 – 1934.375 MHz |
Input Power, PEP, maximum | 100 W |
Input Power, RMS, maximum | 3000 W |
Total Group Delay, maximum | 210 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1935.50 – 1944.50 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Return Loss, typical | 18 dB |
Total Group Delay, maximum | 250 ns |
Block Diagram
Click on image to enlarge. |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 15.5 kg | 34.172 lb |
Product Classification
Product Type | Diplexer |
General Specifications
Color | Gray |
Connector Interface | 7-16 DIN Female |
Dimensions
Height | 465 mm | 18.307 in |
Width | 365 mm | 14.37 in |
Depth | 73 mm | 2.874 in |
Electrical Specifications
5th Order IMD, maximum | -153 dBc |
Lightning Surge Current | 10 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Electrical Specifications, Rx (Uplink)
Frequency Band | 1850.625 – 1854.375 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Isolation, minimum | 28 dB |
Total Group Delay, maximum | 250 ns |
Electrical Specifications 2, Rx (Uplink)
Frequency Band | 1855.50 – 1864.50 MHz |
Isolation, minimum | 28 dB |
Total Group Delay, maximum | 250 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Electrical Specifications, Tx (Downlink)
Frequency Band | 1930.625 – 1934.375 MHz |
Input Power, PEP, maximum | 100 W |
Input Power, RMS, maximum | 3000 W |
Total Group Delay, maximum | 210 ns |
Insertion Loss, typical | 0.8 dB |
Return Loss, typical | 18 dB |
Electrical Specifications 2, Tx (Downlink)
Frequency Band | 1935.50 – 1944.50 MHz |
Insertion Loss, typical | 0.8 dB |
Return Loss, minimum | 18 dB |
Return Loss, typical | 18 dB |
Total Group Delay, maximum | 250 ns |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Weight, net | 15.5 kg | 34.172 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse