E15Z01P13
Tower Mounted Amplifier, Twin Diplexed Dual Band 850/1900 with AISG
Specifications
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 330 mm | 12.992 in |
Width | 184 mm | 7.244 in |
Depth | 140 mm | 5.512 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 50–120 mm |
Outline Drawing
Click on image to enlarge. |
Electrical Specifications
License Band, LNA | CEL 850 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V | 70 mA @ 24 V |
Operating Current Tolerance | ±30 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 850 | ANT 1900 |
License Band | CEL 850, LNA | PCS 1900, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 851–856 | |
Attenuation, minimum, dB | 30.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 824–849 | 1850–1910 |
Bandwidth, MHz | 25.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | +1.3/-1.0 | +1.3/-1.0 |
Noise Figure, typical, dB | 1.1 | 1.5 |
Group Delay Variation, maximum, ns | 270 | 50 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 370 | 180 |
Output IP3, minimum, dBm | 25 | 21 |
Return Loss, minimum, dB | 18 | 18 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 3.0 |
Return Loss - Bypass Mode, typical, dB | 18 | 18 |
TX Band Rejection, minimum, dB | 80 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 869–894 | 1930–1990 |
Bandwidth, MHz | 25.00 | 60.00 |
Insertion Loss, maximum, dB | 0.50 | 0.90 |
Group Delay Variation, maximum, ns | 25 | 20 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 65 | 60 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 500 | 300 |
Input Power, PEP, maximum, W | 5,000 | 3,000 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Block Diagram
Click on image to enlarge. |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 60.0 N @ 115 km/h (13.5 lbf @ 115 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 10.9 kg | 24.03 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | 1-BTS:2-ANT (Diplex) | Tower mounted amplifier |
General Specifications
Color | Gray |
Modularity | 2-Twin |
Mounting Pipe Hardware | Band clamps (2) |
RF Connector Interface | 7-16 DIN Female |
RF Connector Interface Body Style | Long neck |
Dimensions
Height | 330 mm | 12.992 in |
Width | 184 mm | 7.244 in |
Depth | 140 mm | 5.512 in |
Ground Screw Diameter | 6 mm | 0.236 in |
Mounting Pipe Diameter Range | 50–120 mm |
Electrical Specifications
License Band, LNA | CEL 850 | PCS 1900 |
Electrical Specifications, dc Power/Alarm
dc Switching/Redundancy | No |
Lightning Surge Current | 5 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Current at Voltage | 240 mA @ 12 V | 70 mA @ 24 V |
Operating Current Tolerance | ±30 mA |
Voltage | 7–30 Vdc |
Voltage, CWA Mode | 10–18 Vdc |
Alarm Current, CWA Mode | 30–170 mA @ 10–18 V |
Electrical Specifications, AISG
AISG Carrier | 2.176 MHz ± 100 ppm |
AISG Connector | 8-pin DIN Female |
AISG Connector Standard | IEC 60130-9 |
Default Protocol | AISG 2.0 |
Protocol | AISG 1.1 | AISG 2.0 |
Voltage, AISG Mode | 10–30 Vdc |
Electrical Specifications
Sub-module | 1 | 2 | 1 | 2 |
Branch | 1 | 2 |
Port Designation | ANT 850 | ANT 1900 |
License Band | CEL 850, LNA | PCS 1900, LNA |
Electrical Specifications, Band Reject
Frequency Range, MHz | 851–856 | |
Attenuation, minimum, dB | 30.0 |
Electrical Specifications, Rx Uplink
Frequency Range, MHz | 824–849 | 1850–1910 |
Bandwidth, MHz | 25.00 | 60.00 |
Gain, nominal, dB | 12.0 | 12.0 |
Gain Tolerance, dB | +1.3/-1.0 | +1.3/-1.0 |
Noise Figure, typical, dB | 1.1 | 1.5 |
Group Delay Variation, maximum, ns | 270 | 50 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 370 | 180 |
Output IP3, minimum, dBm | 25 | 21 |
Return Loss, minimum, dB | 18 | 18 |
Insertion Loss - Bypass Mode, typical, dB | 2.0 | 3.0 |
Return Loss - Bypass Mode, typical, dB | 18 | 18 |
TX Band Rejection, minimum, dB | 80 | 80 |
Electrical Specifications, Tx Downlink
Frequency Range, MHz | 869–894 | 1930–1990 |
Bandwidth, MHz | 25.00 | 60.00 |
Insertion Loss, maximum, dB | 0.50 | 0.90 |
Group Delay Variation, maximum, ns | 25 | 20 |
Group Delay Variation Bandwidth, MHz | 5.00 | 5.00 |
Total Group Delay, maximum, ns | 65 | 60 |
Return Loss, minimum, dB | 18 | 18 |
Input Power, RMS, maximum, W | 500 | 300 |
Input Power, PEP, maximum, W | 5,000 | 3,000 |
3rd Order PIM, typical, dBc | -155 | -155 |
3rd Order PIM Test Method | 2 x 20 W CW tones | 2 x 20 W CW tones |
Material Specifications
Finish | Painted |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 60.0 N @ 115 km/h (13.5 lbf @ 115 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Included | Mounting hardware |
Weight, net | 10.9 kg | 24.03 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Filter Products – Designed for PIM Excellence
![](https://play.vidyard.com/ho8aFSPVvASaGtzR2LnDcE.jpg)
Filter Products – Designed for PIM Excellence
Warranty
Other Ways to Browse