Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-365G

Base Product: ROOF-CABLE-SUPPORTS

Rooftop Hood Entry Kit - Cable Entry Kit Purchased Separately

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This item is now available as a custom product and is made to order

Product Classification

Product Type Entry kit

General Specifications

Cable Runs, quantity 0
Mounting Roofs

Dimensions

Height 812.8 mm | 32 in
Width 863.6 mm | 34 in
Length 1244.6 mm | 49 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Packaging quantity 1
Weight, net 104.3 kg | 229.942 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Entry kit

General Specifications

Cable Runs, quantity 0
Mounting Roofs

Dimensions

Height 812.8 mm | 32 in
Width 863.6 mm | 34 in
Length 1244.6 mm | 49 in

Material Specifications

Material Type Galvanized steel

Mechanical Specifications

Wind Rating For Specifications, please contact steelproducts@commscope.com or call 800-255-1479

Packaging and Weights

Packaging quantity 1
Weight, net 104.3 kg | 229.942 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification