Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC3339PM

Outdoor RRU/Equipment Rack - 71" H x 33" W x 24" D

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Equipment rack

Dimensions

Height 1800.860 mm | 70.9 in
Width 848.360 mm | 33.4 in
Length 609.600 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 59.3 kg | 130.734 lb

Product Classification

Product Type Equipment rack

Dimensions

Height 1800.860 mm | 70.9 in
Width 848.360 mm | 33.4 in
Length 609.600 mm | 24 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Packaging quantity 1
Weight, net 59.3 kg | 130.734 lb