MC-HR25X-12-12
Three Sector Top Rail Kit, 2-7/8 in OD x 12 ft 6 in face with (12) 2-7/8" Pipe Mounts included
Specifications
Product Classification
Product Type | Co-location platform |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.810 m | 12.5 ft |
Platform Width | 3810.000 mm | 150 in |
Width | 3810.000 mm | 150 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Weight, net | 57 kg | 125.663 lb |
Product Classification
Product Type | Co-location platform |
General Specifications
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.810 m | 12.5 ft |
Platform Width | 3810.000 mm | 150 in |
Width | 3810.000 mm | 150 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact steelproducts@commscope.com or call 800-255-1479 |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Weight, net | 57 kg | 125.663 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse