XP-197-US
Single Crossover Plate kit for MT-197 Stand-off: Mounts one 2-3/8"-3-1/2" Pipe to 4-1/2" Round or 4" Square Members
Specifications
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Stand-off arm |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | Hardware |
Packaging quantity | 1 |
Weight, net | 11.3 kg | 24.912 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Pipe mount kit |
General Specifications
Mounting | Stand-off arm |
Pipe, quantity | 0 |
Dimensions
Height | 254 mm | 10 in |
Width | 254 mm | 10 in |
Length | 254 mm | 10 in |
Mounting Diameter, maximum | 114.3 mm | 4.5 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in | 73.66 mm | 2.9 in | 88.9 mm | 3.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Crossover bracket | Hardware |
Packaging quantity | 1 |
Weight, net | 11.3 kg | 24.912 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse