Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MTC37319

Base Product: ROOFTOP-MOUNTS-AND-ACCESSORIES

Universal Antenna Mount with Non-std Azimuth for Concealment, Tripod, and Flagpole applications. Mounts to Poles 3.5" to 6.625" OD

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Tripod mount component
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Round member

Dimensions

Height 101.6 mm
Width 330.2 mm
Length 0.335 m
Mounting Diameter, maximum 168.275 mm | 6.625 in
Mounting Diameter, minimum 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Threaded rod
Packaging quantity 1
Weight, net 43.6 kg | 96.121 lb

Product Classification

Portfolio CommScope®
Product Type Tripod mount component
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Mounting Round member

Dimensions

Height 101.6 mm
Width 330.2 mm
Length 0.335 m
Mounting Diameter, maximum 168.275 mm | 6.625 in
Mounting Diameter, minimum 88.900 mm | 3.5 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Threaded rod
Packaging quantity 1
Weight, net 43.6 kg | 96.121 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification