BLK-RCT-A02B0
- Available in:
- Latin America
- North America
Fiber Optic Ribbon Breakout Kit, 1-12F/ribbon, 12-96F/tube, 5-8 mm central tube outside dia., 2 tubes/leg
Specifications
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit, round |
Product Series | BLK-R |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 1 |
Fibers per Ribbon, maximum | 12 |
Fibers per Tube, maximum | 108 |
Tube Type | Ribbon central tube |
Tubes per Leg, quantity | 2 |
Dimensions
Tube Length | 5001.26 mm | 196.9 in |
Central Tube Outer Diameter | 5 mm – 8 mm (0.20 in – 0.33 in ) |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Latin America | North America |
Product Type | Fiber breakout kit, round |
Product Series | BLK-R |
General Specifications
Application | For use with ribbon fiber cables |
Breakout Legs, quantity | 1 |
Fibers per Ribbon, maximum | 12 |
Fibers per Tube, maximum | 108 |
Tube Type | Ribbon central tube |
Tubes per Leg, quantity | 2 |
Dimensions
Tube Length | 5001.26 mm | 196.9 in |
Central Tube Outer Diameter | 5 mm – 8 mm (0.20 in – 0.33 in ) |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse