DAC6000 | Digital Addressable Controller DAC6000
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Digital Addressable Controller provideing secured access control for digital video distribution systems.
Features and Benefits
The DAC6000 provides secured access control for digital video distribution systems. It supports a wide variety of addressable functions, including IPPV, Call Ahead PPV, subscription authorizations and interactive applications. Most service provider billing systems are compatible through the WireLink protocol.
Other supported functions include: detailed reporting to facilitate system management, virtual channel maps and control of encryption devices.
Based on a robust PC platform, DAC6000 system elements manage a powerful relational database system. A UPS system is included in the standard configuration to ensure an orderly shutdown of the system during power outages.
Other supported functions include: detailed reporting to facilitate system management, virtual channel maps and control of encryption devices.
Based on a robust PC platform, DAC6000 system elements manage a powerful relational database system. A UPS system is included in the standard configuration to ensure an orderly shutdown of the system during power outages.
- Configures headend components
- Schedules services and programs
- Defines channel map assignments
- Configures terminal communications, antitaping and code download
- Generates reports
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Conditional access system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Conditional access system |
Documentation & Downloads
Brochure
Product Specification
Warranty
Brochure
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse