1-1671545-1
- Available in:
- EMEA
NETpodium™ Front Door, double hinged, black
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Rack accessory |
Product Brand | NETpodium™ |
Product Series | NETpodium |
General Specifications
Application | For use with NETpodium racks |
Color | Black |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 2026.9 mm | 79.799 in |
Width, packed | 487 mm | 19.173 in |
Depth, packed | 29 mm | 1.142 in |
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | NETCONNECT® |
Product Type | Rack accessory |
Product Brand | NETpodium™ |
Product Series | NETpodium |
General Specifications
Application | For use with NETpodium racks |
Color | Black |
Material Specifications
Material Type | Aluminum |
Packaging and Weights
Height, packed | 2026.9 mm | 79.799 in |
Width, packed | 487 mm | 19.173 in |
Depth, packed | 29 mm | 1.142 in |
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse