1711658-2
- Available in:
- Asia
- EMEA
- Latin America
- North America
DIN rail adaptor cover for RJ45 modular jack
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cover |
General Specifications
Color | Gray |
Dimensions
Height | 77.7 mm | 3.059 in |
Width | 2.13 mm | 0.084 in |
Depth | 64.5 mm | 2.539 in |
Material Specifications
Material Type | Polyamide (PA) 30% glass filled |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Cover |
General Specifications
Color | Gray |
Dimensions
Height | 77.7 mm | 3.059 in |
Width | 2.13 mm | 0.084 in |
Depth | 64.5 mm | 2.539 in |
Material Specifications
Material Type | Polyamide (PA) 30% glass filled |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Application Specification
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Application Specification
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse