L6CLICK
Base Product: CLICK-SERIES-HANGERS
Double Click-on Hanger for 1-1/4 in coaxial cable
Specifications
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 3 |
Height | 51.1 mm | 2.012 in |
Width | 70.1 mm | 2.760 in |
Length | 133.1 mm | 5.240 in |
Compatible Cable Diameter Range | 38.1–40.1 mm |
Compatible Diameter, maximum | 40.1 mm | 1.579 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 37.7 cm | 14.843 in |
Width, packed | 13.9 cm | 5.472 in |
Length, packed | 15 cm | 5.906 in |
Packaging quantity | 10 |
Weight, gross | 1.34 kg | 2.954 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Hanger kit |
Ordering Note | CommScope® non-standard product |
General Specifications
Cables per Hanger | 2 |
Color | Black |
Hanger Type | Click-on hanger |
Mounting | 3/8 in (M10) drilled cable ladder |
Dimensions
Maximum Stack Height | 3 |
Height | 51.1 mm | 2.012 in |
Width | 70.1 mm | 2.760 in |
Length | 133.1 mm | 5.240 in |
Compatible Cable Diameter Range | 38.1–40.1 mm |
Compatible Diameter, maximum | 40.1 mm | 1.579 in |
Compatible Diameter, minimum | 38.1 mm | 1.500 in |
Nominal Size | 1-1/4 in |
Electrical Specifications
Return Loss Effect, maximum | 0.1 dB |
DTF Effect, maximum | 0.1 dB |
Material Specifications
Material Type | Engineered plastic |
Mechanical Specifications
Vibration Survival | ≥4 hours at resonant frequency |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Environmental Strength Capability | Double cable weight |
UV Resistance, minimum with no degradation | ≥100 hours exposure in accelerated UV life chamber |
Packaging and Weights
Height, packed | 37.7 cm | 14.843 in |
Width, packed | 13.9 cm | 5.472 in |
Length, packed | 15 cm | 5.906 in |
Packaging quantity | 10 |
Weight, gross | 1.34 kg | 2.954 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Technical Publication
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse