Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

VC-WGSO-12

Base Product: WATER-TOWER-SUPPORTS

Water Tower Waveguide Stand-Off Bracket for coaxial cable, 12 runs

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Waveguide stand-off bracket

General Specifications

Cable Runs, quantity 12
Hole, quantity 12
Mounting Water tower surface

Dimensions

Height 76.2 mm | 3 in
Width 1016 mm | 40 in
Length 165.1 mm | 6.5 in
Hole Size 3/4 in | 7/16 in
Stand-off Distance 152.4 mm | 6 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 2.6 kg | 5.732 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Product Type Waveguide stand-off bracket

General Specifications

Cable Runs, quantity 12
Hole, quantity 12
Mounting Water tower surface

Dimensions

Height 76.2 mm | 3 in
Width 1016 mm | 40 in
Length 165.1 mm | 6.5 in
Hole Size 3/4 in | 7/16 in
Stand-off Distance 152.4 mm | 6 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets
Packaging quantity 1
Weight, net 2.6 kg | 5.732 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant