1278949-3
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
LightCrimp®, LightCrimp Plus™ Fiber Optic Deluxe Termination Kit SC/ST, with Microscope
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | LightCrimp Plus™ | LightCrimp® |
Product Series | LightCrimp |
General Specifications
Interface | LC | SC | ST |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | 0.3um white film | 200X Microscope kit with 2.5mm adapter cap | 5um light gray film | Alcohol fiber wipes | Ball and hex key | Carrying case | Die set, front and rear lightcrimp | Fiber cleaver | Instruction sheet | Kevlar cutter | LC+ LC/SC cable holder | Miller dual-hole strip tool | Polishing pad | Polishing plate 8.5X11 in | Pro-crimper, LC+ LC/SC/Splice | Resilient polishing pad | SC polishing bushing | ST cable-buffer holder | ST polishing bushing | Slitter tool, 2 mm and 3 mm | Strip length template | Stripper, micro-strip W/.008BLA | Universal 1.25mm microscope adapter | Wrench, open end ¼ |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber tool kit |
Product Brand | LightCrimp Plus™ | LightCrimp® |
Product Series | LightCrimp |
General Specifications
Interface | LC | SC | ST |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Included | 0.3um white film | 200X Microscope kit with 2.5mm adapter cap | 5um light gray film | Alcohol fiber wipes | Ball and hex key | Carrying case | Die set, front and rear lightcrimp | Fiber cleaver | Instruction sheet | Kevlar cutter | LC+ LC/SC cable holder | Miller dual-hole strip tool | Polishing pad | Polishing plate 8.5X11 in | Pro-crimper, LC+ LC/SC/Splice | Resilient polishing pad | SC polishing bushing | ST cable-buffer holder | ST polishing bushing | Slitter tool, 2 mm and 3 mm | Strip length template | Stripper, micro-strip W/.008BLA | Universal 1.25mm microscope adapter | Wrench, open end ¼ |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse