MT-547
Plain End Pipe, 3-1/2 in OD x 21 ft x .165" A500C 46Ksi
Specifications
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 88.9 mm | 3.5 in |
Length | 6400.8 mm | 252 in |
Pipe Length | 6400.8 mm | 252 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Thickness | 4.191 mm | 0.165 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 55 kg | 121.254 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Plain end pipe |
General Specifications
Pipe, quantity | 1 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 88.9 mm | 3.5 in |
Length | 6400.8 mm | 252 in |
Pipe Length | 6400.8 mm | 252 in |
Pipe Outer Diameter | 88.9 mm | 3.5 in |
Material Thickness | 4.191 mm | 0.165 in |
Material Specifications
Material Type | A500 | Hot dip galvanized steel |
Material Grade | C |
Material Strength | 46 KSI |
Packaging and Weights
Included | Pipe |
Packaging quantity | 1 |
Weight, net | 55 kg | 121.254 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Warranty
Product Compliance Documentation
Warranty
Other Ways to Browse