Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WB-CS24-3

Safety Grated Channel Support, 24 in wide for 3-1/2 in OD pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Support bracket

General Specifications

Application Waveguide bridge kit, 24 in
Mounting Pipe, 88.9 mm (3-1/2 in) OD

Dimensions

Height 101.6 mm | 4 in
Width 812.8 mm | 32 in
Length 101.6 mm | 4 in

Outline Drawing

Click on image to enlarge.

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Channel support bracket | Hardware
Packaging quantity 1
Weight, net 8.2 kg | 18.078 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Product Type Support bracket

General Specifications

Application Waveguide bridge kit, 24 in
Mounting Pipe, 88.9 mm (3-1/2 in) OD

Dimensions

Height 101.6 mm | 4 in
Width 812.8 mm | 32 in
Length 101.6 mm | 4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Channel support bracket | Hardware
Packaging quantity 1
Weight, net 8.2 kg | 18.078 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted