760243422 | SEC-CABLE-CLIP-01
- Available in:
- Asia
- EMEA
- Latin America
- North America
NOVUX™ SEC Closure, window-cut protection clip
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Protection unit |
Product Brand | NOVUX™ |
Product Series | SEC |
General Specifications
Color | Black |
Mounting | Facade |
Port, quantity | 2 |
Dimensions
Length | 99 mm | 3.898 in |
Diameter | 25 mm | 0.984 in |
Single Cable Diameter, maximum | 11 mm | 0.433 in |
Single Cable Diameter, minimum | 8 mm | 0.315 in |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | IP55 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Product Type | Protection unit |
Product Brand | NOVUX™ |
Product Series | SEC |
General Specifications
Color | Black |
Mounting | Facade |
Port, quantity | 2 |
Dimensions
Length | 99 mm | 3.898 in |
Diameter | 25 mm | 0.984 in |
Single Cable Diameter, maximum | 11 mm | 0.433 in |
Single Cable Diameter, minimum | 8 mm | 0.315 in |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | IP55 |
Packaging and Weights
Packaging quantity | 10 |
Packaging Type | Bag | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Video
FTTH Facade fiber stripping of retractable cable
![](https://play.vidyard.com/ymkFBDLUyQiG32skHmSFNj.jpg)
FTTH Facade fiber stripping of retractable cable
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Video
FTTH Facade fiber stripping of retractable cable
![](https://play.vidyard.com/ymkFBDLUyQiG32skHmSFNj.jpg)
FTTH Facade fiber stripping of retractable cable
Visio Stencil
Warranty
Other Ways to Browse