Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

M2400-PANELS

Base Product
  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SYSTIMAX M2400 Series Modular Panels, 24 ports, for Cat 5E, 6, and 6A Jacks

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of M2400-PANELS by selecting options

Loading...
Product
Panel Style Regional Availability Portfolio Product Brand Product Series Product Type ANSI/TIA Category Cable Type Color Intelligence Type Rack Units Total Ports, quantity
760118315 | M2400-1U-PS 760118315 | M2400-1U-PS
M2400 1U Modular Panel, 24 port (MPS100 / UNJ10G / UNJ600 / UNJ600T / UNJ500), Black
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® M Series RJ45 patch panel 5e | 6 Unshielded Black Passive 1 24
760118323 | M2400-1U-GS 760118323 | M2400-1U-GS
M2400 1U Modular Panel, 24 port (MGS600 / MGS400 / UNJ10GT / UNJ10G / UNJ600 / UNJ500 ), Black
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A Unshielded Black Passive 1 24
760118331 | M2400A-1U-PS 760118331 | M2400A-1U-PS
M2400 1U Angled Modular Panel, 24 port (MPS100 / UNJ10G / UNJ600 / UNJ600T / UNJ500), Black
Angled Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® M Series RJ45 patch panel 5e | 6 Unshielded Black Passive 1 24
760118349 | M2400A-1U-GS 760118349 | M2400A-1U-GS
M2400 1U Angled Modular Panel, 24 port (MGS600 / MGS400 / UNJ10GT /  UNJ10G / UNJ600 / UNJ500 ), Black
Angled Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A Unshielded Black Passive 1 24
760235092 | M2400-1U-GS-VCM 760235092 | M2400-1U-GS-VCM
M2400 1U Modular Panel for 12" VCM, 24 port (MGS600 / MGS400 / UNJ10GT /  UNJ10G / UNJ600 / UNJ500), Black
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A Unshielded Black Passive 0 24
760253535 | M2400A-1U-GS-WH 760253535 | M2400A-1U-GS-WH
M2400 1U Angled Modular Panel, 24 port (MGS600 / MGS400 / UNJ10GT /  UNJ10G / UNJ600 / UNJ500 ), White
Angled North America CommScope® GigaSPEED X10D® M Series RJ45 patch panel 6 | 6A Unshielded White Passive 1 24

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Powder-coated steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification