5502580-2
- Available in:
- Asia
- EMEA
- Latin America
- North America
Fiber Optic Connector Kit, ST/UPC, singlemode, for 3 mm cable
Specifications
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Body Style | Simplex |
Boot Style | Short |
Color | Silver |
Color, boot | Yellow |
Interface | ST/UPC |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Brass |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, maximum | 0.3 dB |
Packaging and Weights
Packaging quantity | 200 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
General Specifications
Body Style | Simplex |
Boot Style | Short |
Color | Silver |
Color, boot | Yellow |
Interface | ST/UPC |
Dimensions
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Ceramic |
Material Type | Brass |
Optical Specifications
Fiber Mode | Singlemode |
Insertion Loss, maximum | 0.3 dB |
Packaging and Weights
Packaging quantity | 200 |
Packaging Type | Bag |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse