Choose Language

Product NewsFLASH

Get news alerts for new product releases.

Sign up  

Select your market preference below to learn more.

 

CPR compliance is now required in European Union member states and CommScope is committed to support CPR and the fire safety of our cable products. [EMEA region]
Publish Date: September 8, 2017 Region: EMEA

Infrastructure issues, trends, drivers and recommendations – covering data center architectures, evolving standards, and migration options.
Publish Date: September 8, 2017 Region: Global

CPR compliance is now required in European Union member states and CommScope is committed to support CPR and the fire safety of our cable products. [EMEA region]
Publish Date: September 8, 2017 Region: EMEA

Authored by CME Consulting, this white paper examines the history and future of Cat 6A copper cabling.
Publish Date: September 8, 2017 Region: Global

The Powered Fiber Cable System family is expanding with a 60 Watt, Single port PoE (Power over Ethernet) Extender. It exceeds the power levels in the IEEE 802.3at standard to deliver up to 60W of power.
Publish Date: September 8, 2017 Region: Global

1 2 3 4 5 6 7 Previous Next 
Ideal for existing pole deployments in public right-of-way or attachment to replacement poles with or without luminaires. Accepts Nokia and Ericsson 5W Pico radios with variable pole mounting kits available. [North America region]
Publish Date: September 8, 2017 Region: NAR

Introducing Pole cab, a bottom-of-the-pole solution for metro cell deployments. Pole cab integrated concealment is the ideal choice for high-power radios. [North America region]
Publish Date: September 8, 2017 Region: NAR

Ideal for existing pole deployments in public right-of-way or attachment to replacement poles with or without luminaires. Accepts up to 4 Ericsson 5W 2203 Pico radios with included mounting for Raycap OVP. [North America region]
Publish Date: September 8, 2017 Region: NAR

A new plastic combination hanger for installing FiberFeed Discrete 2-fiber cable and common power cables. Two versions are available to support common installation configurations of one fiber/one power cable to each RRU and two fiber/one power cable to each RRU.
Publish Date: September 8, 2017 Region: Global

This is a new addition to our full line of RRH/RRU mounts – the Fast Access Mount with extension: RR-FA2-EXT. The “Fast Access” feature allows mounting of the brackets to the radios prior to mounting into the tower clamps for easy installation, along with extension brackets that that allow 6.5” of adjustment for mounting radios with varying hole patterns.
Publish Date: September 8, 2017 Region: Global

1 2 3 4 5 6 7 8 9  ... Previous Next 
The External Fiber Distribution Terminal – Network Interface Device (EFDT-NID) - is used for external, above ground, customer connections. Available in two configurations with a 1:4 or 1:8 optical splitter and provides a fully plug and play, wall mounted network interface device for small MDU applications.
Publish Date: September 8, 2017 Region: Global

CommScope announces SCIL, a family of in-line fiber splice closures.
Publish Date: August 4, 2017 Region: Global

CommScope's family of optical termination enclosures (OTE) were specifically designed to streamline and speed the deployment of fiber while delivering long-lasting reliability and peace of mind.
Publish Date: August 4, 2017 Region: Global

CommScope announces new USD – Universal Service Drop Cable.
Publish Date: July 7, 2017 Region: NAR

CommScope is pleased to introduce the new Rapid Fiber faceplate with Pull and Click Connector (PnC) for indoor use.
Publish Date: July 7, 2017 Region: Global

1 2 3 4 Previous Next