DB420-B

Andrew® Omni Exposed Dipole Antenna, 450–470 MHz, 360° horizontal beamwidth, fixed electrical tilt

  • Broad response
  • Moisture resistant
  • Rugged, reliable design
Specifications

Electrical Specifications
Frequency Band, MHz450–470
Gain, dBi11.3
Beamwidth, Horizontal, degrees360
Beamwidth, Vertical, degrees7.0
Beam Tilt, degrees0
VSWR | Return Loss, dB1.5 | 14.0
Input Power per Port, maximum, watts250
PolarizationVertical
Impedance50 ohm
General Specifications  
Antenna Brand   Andrew®
Antenna Type   Omni, exposed dipole
Band   Single band
Operating Frequency Band   450 – 470 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Silver
Lightning Protection   dc Ground
Radiator Material   Aluminum
RF Connector Interface   N Male
RF Connector Location   End of flexible lead
RF Connector Quantity, total   1
Wind Loading, maximum   591.6 N @ 100 mph
133.0 lbf @ 100 mph
Wind Speed, maximum   161 km/h   |   100 mph
   
Dimensions  
Length   5918.2 mm   |   233.0 in
Net Weight   15.6 kg   |   34.5 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

DB365-OS
Pipe Mounting Kit that consists of two clamps for mounting antennas to round members 1.25 - 3.5 in (35 - 89 mm) OD round members.