Obsolete
Replaced By:
SG12-06B2A
SureGround® Grounding Kit for 1/2 in coaxial cable

SGL4-06B2

SureGround® Grounding Kit for 1/2 in corrugated coaxial cable

Specifications
Dimensions  
Nominal Size   1/2 in
Bonding Conductor Length   609.6 mm   |   24.0 in
Cable Jacketing Removal Length, maximum   59.1 mm   |   2.3 in
Cable Jacketing Removal Length, minimum   55.9 mm   |   2.2 in
Compatible Diameter, maximum   16.510 mm   |   0.650 in
Compatible Diameter, minimum   15.494 mm   |   0.610 in
   
Electrical Specifications  
Current Handling   Tested to withstand 100,000 amps peak current surge
Current Handling Test Method   MIL-STD-1757
Grounding, Bonding and Shielding Test Method MIL-STD-188-124A
Lightning Protection Test Method IEC 1024-1
   
General Specifications  
Cable Type   Corrugated
Grounding Kit Type   SureGround™ Grounding Kits
Brand   SureGround™
Ordering Note   CommScope® non-standard product
Color   Black
Bonding Conductor Material   Copper
Bonding Conductor Wire Size   6 gauge
Bonding Conductor Jacketing Material   PVC
Grounding Strap Material   Copper
Includes   Grounding kit   |   Hardware   |   Lug   |   One roll of 2 in PVC tape   |   One roll of 24 in butyl rubber tape
Locking Bail Material   Stainless steel
Lug Attachment   Factory attached
Lug Type   Two-hole lug
Package Quantity   1
Rivet Material   Copper
Weatherproofing Method   Butyl and electric tape
   
Mechanical Specifications  
Blowing Rain Test Method   MIL-STD-810, Method 506
Corrosion Test Method   MIL-STD-1344, Method 1001
Freezing Rain/Icing Test Method   MIL-STD-810, Method 521
Humidity Test Method   MIL-STD-1344, Method 1002
Immersion Test Method   IEC 60529:2001, IP68
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -40 °C to +80 °C (-40 °F to +176 °F)
Thread Size   3/8 in
UV Resistance Test Method   MIL-STD-810, Method 505
Vibration Test Method   MIL-STD-202, Method 214
   
Packed Dimensions  
Height   447.0 mm   |   17.6 in
Length   177.8 mm   |   7.0 in
Shipping Weight   0.59 kg   |   1.30 lb
Width   395.2 mm   |   15.6 in
Included Parts

9905-71
Black 2 in PVC Tape, 20 ft

42615-10
Butyl Rubber Tape, 24 in