Obsolete
Replaced By:
AVA6-50
AVA6-50, HELIAX® Andrew Virtual Air™ Coaxial Cable, corrugated copper, 1-1/4 in, black PE jacket
Specifications
Construction Materials  
Jacket Material   PE
Outer Conductor Material   Smoothwall aluminum
Dielectric Material   Foam PE
Flexibility   Standard
Inner Conductor Material   Copper
Jacket Color   Black
   
Dimensions  
Nominal Size   1-1/4 in
Cable Weight   0.45 lb/ft   |   0.67 kg/m
Diameter Over Jacket   39.878 mm   |   1.570 in
Inner Conductor OD   0.5500 in   |   14.1000 mm
Outer Conductor OD   1.480 in   |   37.600 mm
   
Electrical Specifications  
Cable Impedance   50 ohm ±1 ohm
Capacitance   22.9 pF/ft   |   75.1 pF/m
dc Resistance, Inner Conductor   0.550 ohms/kft   |   1.800 ohms/km
dc Resistance, Outer Conductor   0.150 ohms/kft   |   0.490 ohms/km
dc Test Voltage   9000 V
Inductance   0.058 µH/ft   |   0.190 µH/m
Insulation Resistance   100000 Mohms•km
Jacket Spark Test Voltage (rms)   10000 V
Operating Frequency Band   100 – 3300 MHz
Peak Power   205.0 kW
Velocity   89%
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -50 °C to +70 °C (-58 °F to +158 °F)
Storage Temperature   -55 °C to +80 °C (-67 °F to +176 °F)
   
General Specifications  
Brand   HELIAX®
   
Mechanical Specifications  
Bending Moment   75.0 ft lb   |   102.0 N-m
Flat Plate Crush Strength   200.0 lb/in   |   3.6 kg/mm
Minimum Bend Radius, Multiple Bends   279.40 mm   |   11.00 in
Minimum Bend Radius, Single Bend   203.20 mm   |   8.00 in
Number of Bends, minimum   15
Tensile Strength   1300 lb   |   590 kg
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
680–960 MHz1.1324.30
1700–2000 MHz1.1324.30
2300–2700 MHz1.1324.30

Attenuation

Enter a specific frequency to view its attenuation:  
 
Attenuation
Frequency (MHz)Attenuation (dB/100 m)Attenuation (dB/100 ft)Average Power (kW)
0.50.0540.017146.77
10.0770.023103.66
1.50.0940.02984.57
20.1090.03373.18
100.2440.07432.51
200.3470.10622.87
300.4270.1318.61
500.5550.16914.33
850.7290.22210.90
880.7420.22610.70
1000.7930.24210.02
1080.8250.2529.63
1500.980.2998.11
1741.0590.3237.51
2001.1390.3476.98
2041.1510.3516.90
3001.4110.435.63
4001.6450.5014.83
4501.7530.5344.53
5001.8550.5654.28
5121.8790.5734.23
6002.0480.6243.88
7002.2270.6793.57
8002.3960.733.32
8242.4350.7423.26
8942.5470.7763.12
9602.6490.8083.00
10002.710.8262.93
12183.0250.9222.63
12503.0690.9352.59
15003.41.0362.34
17003.651.1132.18
18003.7711.1492.11
20004.0061.2211.98
21004.1191.2561.93
22004.2311.291.88
23004.3411.3231.83
25004.5561.3891.74
27004.7651.4521.67
30005.0681.5451.57
  • * Values typical, guaranteed within 5%
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
China RoHS SJ/T 11364-2006Below Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo