Obsolete

This product was discontinued on: January 1, 2014

Replaced By:
HBXX-3817TB1-VTM
Andrew® Twin Beam Capacity Antenna, 1710–2180 MHz, 2x 38° horizontal beamwidth, RET compatible

HBXX-3817TB-VTM

Andrew® Twin Beam Capacity Antenna, 1710–2180 MHz, 2x 38° horizontal beamwidth, RET compatible

  • Enhances network capacity through six sectors site application with only three antenna faces
  • Maximizes frequency spectrum utilization to increase Average Revenue Per User (ARPU)
  • Reduces antenna count to minimize Cap-Ex and Op-Ex costs
  • Single panel design supporting two separate beams perfectly optimized at horizontal pointing angles of +27 degrees and –27 degrees from boresight
  • High gain with excellent sector edge roll-off and azimuth sidelobe suppression
  • Each antenna downtilt can be independently adjusted for greater flexibility in network optimization
Specifications

Electrical Specifications
Frequency Band, MHz1710–18801850–19901920–2180
Gain, dBi19.219.619.8
Beam Centers, Horizontal, degrees±27±27±27
Beamwidth, Horizontal, degrees383835
Beamwidth, Vertical, degrees7.57.06.5
Beam Tilt, degrees0–100–100–10
Horizontal Sidelobe, dB202020
USLS, typical, dB171816
Gain Roll-off at Boresight, dB-9-9-9
Gain Roll-off at Boresight Tolerance, dB±2±2±2
Front-to-Back Ratio at 180°, dB333532
Isolation, Cross Polarization, port to port, dB303030
VSWR | Return Loss, dB1.4 | 15.61.4 | 15.61.4 | 15.6
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150
Input Power per Port, maximum, watts300300300
Polarization±45°±45°±45°
Impedance50 ohm50 ohm50 ohm
General Specifications  
Antenna Brand   Andrew®
Antenna Type   DualPol® twin beam
Band   Single band
Brand   DualPol®   |   Teletilt®
Operating Frequency Band   1710 – 2180 MHz
Performance Note Outdoor usage
   
Mechanical Specifications  
Color   Light gray
Lightning Protection   dc Ground
Radiator Material   Low loss circuit board
Radome Material   Fiberglass, UV resistant
RF Connector Interface   7-16 DIN Female
RF Connector Location   Bottom
RF Connector Quantity, total   4
Wind Loading, maximum   437.9 N @ 150 km/h
98.4 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Depth   181.0 mm   |   7.1 in
Length   1390.0 mm   |   54.7 in
Width   301.0 mm   |   11.9 in
Net Weight   15.0 kg   |   33.0 lb
   
Remote Electrical Tilt (RET) Information  
Model with Factory Installed AISG 1.1 Actuator   HBXX-3817TB-R2M
Model with Factory Installed AISG 2.0 Actuator   HBXX-3817TB-A2M
RET System   Teletilt®
   
Packed Dimensions  
Depth   292.0 mm   |   11.5 in
Length   1706.0 mm   |   67.2 in
Width   409.0 mm   |   16.1 in
Shipping Weight   26.4 kg   |   58.1 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Included Parts

DB380
Pipe Mounting Kit for 2.4"-4.5" (60-115mm) OD round members on wide panel antennas. Includes 2 clamp sets and double nuts.

DB5083
Downtilt Mounting Kit for 2.4"-4.5" (60 - 115 mm) OD round members. Includes a heavy-duty, galvanized steel downtilt mounting bracket assembly and associated hardware. This kit is compatible with the DB380 pipe mount kit for panel antennas that are equipped with two mounting brackets.