L2TSM-PL

SMA Male Positive Lock for 3/8 in LDF2-50 cable

Specifications
General Specifications  
Interface   SMA Male
Body Style   Straight
Brand   HELIAX®
Mounting Angle   Straight
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 13500 MHz
Cable Impedance   50 ohm
RF Operating Voltage, maximum (vrms)   500.00 V
dc Test Voltage   1000 V
Outer Contact Resistance, maximum   2.50 mOhm
Inner Contact Resistance, maximum   3.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   0.7 kW @ 900 MHz
Peak Power, maximum   5.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -110 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Ring-flare
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Gold
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-15:9.5
Connector Retention Tensile Force   670 N   |   151 lbf
Connector Retention Torque   2.70 N-m   |   1.99 ft lb
Insertion Force   22.00 N   |   4.95 lbf
Insertion Force Method   IEC 61169-1:15.2.4
Pressurizable   No
Coupling Nut Proof Torque   1.70 N-m   |   1.25 ft lb
Coupling Nut Retention Force   267.00 N   |   60.02 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
   
Dimensions  
Nominal Size   3/8 in
Diameter   16.30 mm   |   0.64 in
Height   16.30 mm   |   0.64 in
Length   44.67 mm   |   1.76 in
Weight   29.43 g   |   0.06 lb
Width   16.30 mm   |   0.64 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Moisture Resistance Test Method   IEC 60068-2-3
Mechanical Shock Test Method   IEC 60068-2-27
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   IEC 60068-2-11
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Inner Conductor Temperature   100 °C   |   212 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
0–960 MHz1.0240.00
960–2200 MHz1.0532.00
2200–2700 MHz1.0631.00
2700–4000 MHz1.0730.00
4000–6000 MHz1.0730.00
6000–8000 MHz1.0532.00
8000–10000 MHz1.0631.00
10000–12000 MHz1.1225.00
12000–13500 MHz1.2220.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Documentation
Related Products