Specifications
General Specifications  
Interface   7-16 DIN Female
Body Style   Straight
Brand   HELIAX®   |   Positive Stop™
Mounting Angle   Straight
Ordering Note   CommScope® standard product in Europe, the Middle East, and Africa   |   CommScope® standard product in the United States and Canada
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 3700 MHz
Cable Impedance   50 ohm
3rd Order IMD, typical   -116 dBm @ 1800 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   1415.00 V
dc Test Voltage   4000 V
Outer Contact Resistance, maximum   1.50 mOhm
Inner Contact Resistance, maximum   0.80 mOhm
Insulation Resistance, minimum   5000 MOhm
Average Power   3.0 kW @ 900 MHz
Peak Power, maximum   40.00 kW
Insertion Loss, typical 0.05 dB
Shielding Effectiveness   -130 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Ring-flare
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   50 cycles
Interface Durability Method   IEC 61169-16:9.5
Connector Retention Tensile Force   1779 N   |   400 lbf
Connector Retention Torque   10.85 N-m   |   96.00 in lb
Insertion Force   200.17 N   |   45.00 lbf
Insertion Force Method   IEC 61169-1:15.2.4
Pressurizable   No
   
Dimensions  
Nominal Size   1-1/4 in
Diameter   51.21 mm   |   2.02 in
Length   66.00 mm   |   2.60 in
Weight   362.00 g   |   0.80 lb
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Unmated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Unmated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Thermal Shock Test Method   MIL-STD-202F, Method 107G, Test Condition A-1, Low Temperature -55 °C
Vibration Test Method   MIL-STD-202F, Method 204D, Test Condition B
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
45–1000 MHz1.0435.00
1010–2200 MHz1.0532.00
2210–2700 MHz1.0729.00
2710–3300 MHz1.1126.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
China RoHS SJ/T 11364-2006Above Maximum Concentration Value (MCV)
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo Logo
Related Products