5248003   |   POWER FEEDER® 625 JCASST 3R

23 Ohm Power Feeder® Trunk and Distribution Cable, black PE jacket with three co-extruded red stripes, flooded for underground

Specifications
Construction Materials  
Corrosion Protection   Migraheal®
Jacket Material   PE
Center Conductor Material   Copper-clad aluminum
Construction Type   Swaged
Dielectric Material   Foam PE
Outer Conductor Material   Aluminum
   
Dimensions  
Diameter Over Center Conductor, nominal   8.255 mm   |   0.325 in
Diameter Over Dielectric, nominal   13.081 mm   |   0.515 in
Diameter Over Outer Conductor, nominal   15.875 mm   |   0.625 in
Diameter Over Jacket, nominal   17.653 mm   |   0.695 in
Jacket Thickness, nominal   0.7620 mm   |   0.0300 in
Outer Conductor Thickness, nominal   1.3970 mm   |   0.0550 in
Cable Length   732 m   |   2400 ft
Shipping Weight   368.00 lb/kft
   
Electrical Specifications  
dc Resistance, Inner Conductor, nominal   0.16 ohms/kft
dc Resistance, Outer Conductor, nominal   0.14 ohms/kft
dc Resistance, Loop, nominal   0.30 ohms/kft
dc Resistance Note   Nominal values based on a standard condition of 20 °C (68 °F)
Jacket Spark Test Voltage   5000 Vac
   
Environmental Specifications  
Environmental Space   Buried
   
General Specifications  
Brand   Power Feeder®
Cable Type   625 series
Jacket Color   Black with three co-extruded red stripes
Packaging Type   Reel
Short Description   PF 625 JCASST 3R SM PR1921
Warranty   One year
   
Mechanical Specifications  
Minimum Bend Radius, standard   228.60 mm   |   9.00 in
Pulling Tension, maximum   363 kg   |   800 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Documentation
Product Information
Specifications
Related Products

 

40 Years of Network Innovation

Celebrate the people and innovations who have shaped the communications industry and are leading the way forward.

Learn More