Product Classification  
Portfolio   NETCONNECT®
Product Type   Fiber patch cord, duplex
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Body Features  
Boot Color (End A)   Beige
Boot Color (End B)   Beige
Boot Type (End A)   Short
Boot Type (End B)   Short
Connector Color (End A)   Beige
Connector Color (End B)   Beige
   
Configuration Features  
Number of Connectors (End A)   2
Number of Connectors (End B)   2
Exit Angle to Exit Angle   180° to 180°
   
Construction Materials  
Jacket Color   Aqua
Total Fibers, quantity   2
   
Dimensions  
Assembly Length 3.00 m   |   9.84 ft
Cable Outer Diameter   .098 in   |   2.5 mm
   
General Specifications  
Interface, connector A   SC
Interface, connector B   SC
Interface Feature, connector A   Standard
Interface Feature, connector B   Standard
   
Industry Standards  
Flammability Rating   LSZH
   
Product Type Features  
Fiber Type   OM3
Fiber Diameter   50/125 µm
Connector Style (End A)   Duplex
Connector Style (End B)   Duplex
Ferrule Material   Ceramic
Fiber Cable Buffering   Semi-tight buffer
Fiber Cable Type   Duplex, dualzip
Optical Mode   Multimode
Polarity   Pair Flipped
   
Signal Characteristics  
Return Loss, minimum   25 dB
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Product Information

Building Information Modeling (BIM) Objects

Visio Stencil