Choose Language

760105114   |   1091B SL 4/23 R1000

GigaSPEED X10D® 1091B ETL Verified Category 6A U/UTP Cable, non-plenum, slate jacket, 4 pair count, 1000 ft (305 m) length, reel

Specifications
Cross Section Drawing  
Click on image below to enlarge.
   
Construction Materials  
Jacket Material   PVC
Conductor Material   Bare copper
Insulation Material   Polyolefin
Separator Material   Polyolefin
Separator 2 Material   Polyolefin
   
Dimensions  
Cable Length   305 m   |   1000 ft
Cable Weight   37.30 lb/kft
Diameter Over Jacket   7.239 mm   |   0.285 in
Jacket Thickness   1.295 mm   |   0.051 in
   
Electrical Specifications  
ANSI/TIA Category   6A
Characteristic Impedance   100 ohm
Characteristic Impedance Tolerance   ±15 ohm
dc Resistance Unbalance, maximum   4 %
dc Resistance, maximum   7.61 ohms/100 m
Mutual Capacitance   6.0 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP)   65 %
Operating Frequency, maximum   550 MHz
Operating Voltage, maximum   80 V
Transmission Standards   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class EA
Dielectric Strength, minimum   1500 Vac   |   2500 Vdc
   
Environmental Specifications  
Environmental Space   Non-plenum
Flame Test Method   CMR
Installation Temperature   0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature   -20 °C to +60 °C (-4 °F to +140 °F)
UL Temperature Rating   75 °C   |   167 °F
   
General Specifications  
Cable Type   U/UTP (unshielded)
Pairs, quantity   4
Cable Component Type   Horizontal
Packaging Type   Reel
Brand   GigaSPEED X10D®   |   SYSTIMAX®
Jacket Color   Slate
Product Number   1091B
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   8
Separator Type   Isolator
   
Mechanical Specifications  
Pulling Tension, maximum   11 kg   |   25 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2008Designed, manufactured and/or distributed under this quality management system

Logo
Related Products